Dump Trucks
Off Highway Trucks
CAT
Quick Search
Contact dealer
CAT 777GLRC
2012
32919 Hours
MADISA
Brand
CAT 777GLRC
Category
Off Highway Trucks
Serial Number
TNM00587
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
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
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
CAT 777GLRC
Home
Construction
Dump Trucks
Off Highway Trucks
CAT
CAT 777GLRC
Year
2012
Working hours
32,919 h
Print
Add to favorites
‹
›
×
Videos of CAT 777GLRC
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
On Request
MADISA
+52 8184002083
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
CAT 777GLRC
Maquinas Diesel SA de CV
Category
Off Highway Trucks
Serial Number
TNM00587
Catalog Number
10082471
Year
2012
Hours
32,919 h
Country
Mexico
Location
Mexico
Pricing
Price Excluding Tax
On Request
Tax
On Request
Price Including Tax
On Request
Details
Additional information
Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
9
6
0
notes - general appearance
ESCALERAS Y PASAMANOS DE ACCESO A CABINA ESTAN DESMONTADOS.
cab or canopy
Good
cab overall condition
Fair
REQUIERE LIMPIEZA
car body
Good
engine doors
Fair
SELLOS DE PUERTA EN MAL ESTADO
frame - general appearance
Good
front frame
Good
fuel tank
Good
grab irons
Fair
hydraulic tank
Fair
main frame welds
Good
paint
Fair
radiator grill & shroud
Good
rear frame
Good
steps / ladder
Good
tin ware
Fair
PRESENTA VARIOS GOLPES.
gauges, operator station, console
5
4
0
hour meter
ESTA FALLANDO SE RE-INICIA, EN SIMS TRAE UN REGISTRO DE 51,513 HORAS.
notes - gauges, operator station, console
REQUIERE LIMPIEZA GENERAL
air conditioner
Fair
dash console
Good
door latches & hinges
Good
ems panel / warnings
Good
gauges
Good
glass/mirrors
Good
interior lights
Fair
switches
Fair
windshield wipers
Fair
engine
6
2
0
knocking
No
oil leaks
No
notes - engine 1
FILTROS DE MOTOR Y COMBUSTIBLE NO CAT.
air cleaners
Fair
SUCIOS
belts / pulleys - engine
Good
exhaust / muffler
Fair
CON LIGEROS GOLPES
fuel injection system
Good
fuel system
Good
operating condition - engine
Good
turbocharger
Good
turbocharger / blower
Good
cooling system
7
0
0
leaks - cooling system
No
coolers
Good
fan
Good
fan drive
Good
hoses
Good
hoses & tubes
Good
radiator
Good
water pump
Good
electrical, starting and charging system
3
2
0
alternator
Good
batteries / cables
Good
lighting
Fair
starter
Good
wiring
Fair
ALGUNES ARENESES REPARADOS
transmission
7
1
0
leaks - transmission
No
transmission - noisy
No
controls - transmission
Good
leaks - transmission
Fair
PRESNETA LIGERA HUMEDAD EN MANGUERAS.
operating condition - transmission
Good
pump - transmission
Good
torque converter - transmission
Good
transmission
Good
transmission - forward shifts
Good
transmission - reverse shifts
Good
steering
1
1
0
notes - steering
MAZA DELANTERA LADO DERECHO CON HUMEDAD.
steering cylinder
Fair
CON FUGA LADO IZQUIERDO
suspension cylinders
Good
DESCARGADOS
axle assemblies
4
0
0
differential - axle assemblies
Good
left final drive
Good
right final drive
Good
wheel lugs & rims - axle assemblies
Good
hydraulics
2
1
0
lift cylinders - hydraulics
Good
overall operating condition
Good
tank
Fair
CON FUGA EN CONECTORES.
truck body
3
0
0
heated body - truck body
Yes
bottom
Good
hinge pins & brackets
Good
side and side boards
Good
final drives
4
0
0
differential - final drives
Good
rear axle
Good
rear final drives
Good
wheel lugs & rims - final drives
Good
tires
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Front
MICHELIN
85
Left Rear Inside
BRIGSTONE
20
Yes
Right Front
MICHELIN
85
Yes
Right Rear Inside
MICHELIN
60
Yes
general condition
1
1
0
et download available
No
machine starts and is operable
Yes
tires are aired up and drivable
Yes
body
Good
general
Fair
MAQUINA ESTAMUY SUCIA (LODO) REQUIERE LIMPIEZA PROFUNDA.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
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
CAT 777GLRC on Mascus USA