Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Dump Trucks
Off Highway Trucks
CAT
Quick Search
Contact dealer
CAT 775F
2008
24362 Hours
CLEVELAND BROTHERS EQUIPMENT COMPANY INC
Brand
CAT 775F
Category
Off Highway Trucks
Serial Number
DLS00560
Unit Number
UP20059
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
CAT 775F
Home
Construction
Dump Trucks
Off Highway Trucks
CAT
CAT 775F
Year
2008
Working hours
24,362 h
Print
Add to favorites
‹
›
×
Videos of CAT 775F
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
518,900
CLEVELAND BROTHERS EQUIPMENT COMPANY INC
Harrisburg, PA
+1 866 532 9023
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
CAT 775F
Cleveland Brothers Equipment Co. Inc.
Category
Off Highway Trucks
Serial Number
DLS00560
Unit Number
UP20059
Catalog Number
10086249
Year
2008
Hours
24,362 h
Country
United States
Location
Harrisburg, United States
Pricing
Price Excluding Tax
518,900
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
LIGHTING
LIGHTING
PRODUCT LINK
PRODUCT LINK
EPA LABEL
EPA LABEL
RETARDER
RETARDER
ROPS - Enclosed
ROPS - Enclosed
BLUETOOTH
BLUETOOTH
MUFFLER
MUFFLER
STARTER, ELECTRIC
STARTER, ELECTRIC
BODY LINER
BODY LINER
TRACTION AID
TRACTION AID
Additional information
AIR CONDITIONING
AM/FM/CD RADIO
CAT 775F OFF HIGHWAY TRUCK
EXHUAST HEAT
FAST FILL
Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
17
11
0
s.o.s. taken
Yes
a-frame rax
Good
bumper
Good
cab or canopy
Good
cab overall condition
Good
car body
Good
crankcase guard / battery box
Good
decal appearance
Fair
differential supports
Good
draw bar
Good
eng. enclose hood / stack
Fair
engine doors
Good
fenders
Fair
fiberglass
Fair
frame - general appearance
Good
front frame
Good
fuel tank
Good
grab irons
Fair
hood
Fair
hydraulic tank
Good
main frame welds
Good
paint
Fair
plastic
Fair
pre-cleaner bowl
Good
radiator grill & shroud
Fair
rear frame
Good
sheet metal
Fair
steps / ladder
Good
tin ware
Fair
safety items
5
1
0
aeta functioning
Yes
back up alarm functioning
Yes
brakes functioning
Yes
rops
Yes
safety decals in place
Yes
safety decals legible
Yes
glass / mirrors
Good
hand rail chains
Fair
horn
Good
Inop
parking brake - safety items
Good
rops
Good
seat belt - safety items
Good
gauges, operator station, console
15
0
0
back up alarm
Yes
current o&mm
No
current parts manual
No
current safety manual
No
rops certification plate
Yes
hour meter
24362
air conditioner
Good
dash console
Good
door latches
Good
door latches & hinges
Good
ems panel / warnings
Good
floor boards
Good
floor mats
Good
gauges
Good
glass/mirrors
Good
heater
Good
interior lights
Good
seat belt - gauges, operator station, console
Good
seat cushion / arm rest
Good
switches
Good
windshield wipers
Good
engine
13
0
0
apparent other engine damage
No
blow by
No
compression in radiator
No
engine oil level full
Yes
epa decal
Yes
fluid levels ok?
Yes
fuel leaks
No
knocking
No
oil filter cut and inspected
No
oil leaks
No
water in oil
No
air cleaners
Good
belts / pulleys - engine
Good
engine brake
Good
engine supports
Good
exhaust / muffler
Good
fuel injection system
Good
fuel system
Good
governor
Good
oil filter condition (cut) - engine
Good
operating condition - engine
Good
other
Good
turbocharger
Good
turbocharger / blower
Good
cooling system
9
0
0
leaks - cooling system
No
leaks - cooling system 1
No
oil in anti-freeze
No
belts / pulleys - cooling system
Good
coolers
Good
fan
Good
fan drive
Good
hoses
Good
hoses & tubes
Good
radiator
Good
water pump
Good
water pump(s)
Good
electrical, starting and charging system
8
0
0
block heater
Yes
ether aid
Yes
alternator
Good
batteries / cables
Good
lighting
Good
pre-heater
Good
starter
Good
starter air
Good
starter electric
Good
wiring
Good
torque converter
4
0
0
magnetic screens inspected
No
controls - torque converter
Good
leaks - torque converter
Good
torque converter - torque converter
Good
universal joints - torque converter
Good
transmission
16
0
0
leaks - transmission
No
mag screens checked
No
transmission - noisy
No
case
Good
controls - transmission
Good
cooler
Good
leaks - transmission
Good
lines / fittings
Good
operating condition - transmission
Good
pump - transmission
Good
retarder
Good
seals
Good
temp / pressure gauges
Good
torque converter - transmission
Good
transmission
Good
transmission - forward shifts
Good
transmission - reverse shifts
Good
transmission - type
Good
universal joints - transmission
Good
steering
12
0
0
accumulators
Good
arm center (steering linkage)
Good
front axle
Good
pivot p & b trunnions
Good
steering cylinder
Good
steering gear box
Good
steering linkage
Good
steering tank
Good
steering valves / pumps
Good
suspension cylinders
Good
tie rods / rod ends
Good
torsion rods - steering
Good
brake
11
0
0
automatic retarder system
No
holding what gear?
All
accumulator
Good
brake drums / rotors
Good
control valve
Good
control valves
Good
lines
Good
lines / tubes
Good
parking brake - brake
Good
pump - brake
Good
pumps
Good
type (pedal, lever)
Good
type (wet, dry)
Good
axle assemblies
6
0
0
differential mag plug inspected
Yes
left rear final mag plug checked
Yes
right rear final mag plug checked
Yes
axle housing
Good
control rod (sway bar)
Good
differential - axle assemblies
Good
left final drive
Good
right final drive
Good
wheel lugs & rims - axle assemblies
Good
truck body & cylinders
13
0
0
heated body - truck body & cylinders
Yes
side boards
Yes
bed liner - truck body & cylinders
Good
body canopy
Good
body floor
Good
body side walls
Good
dove tail
Good
external ribs and stringers
Good
hinge pins and bushings
Good
hydraulic hoses - truck body & cylinders
Good
lift cylinders - truck body & cylinders
Good
mounting brackets
Good
mud flaps
Good
pads - truck body & cylinders
Good
rock kickers / flaps - truck body & cylinders
Good
hydraulics
6
0
0
leaks - hydraulics
No
hoses / lines
Good
hydraulic hoses - hydraulics
Good
lift cylinders - hydraulics
Good
overall operating condition
Good
pump - hydraulics
Good
tank
Good
truck body
9
0
0
heated body - truck body
Yes
bed liner - truck body
Good
bottom
Good
hinge pins & brackets
Good
overhang
Good
pads - truck body
Good
ribs and stringers
Good
rock kickers / flaps - truck body
Good
side and side boards
Good
tailgate - truck body
Good
final drives
5
0
0
differential - final drives
Good
rear axle
Good
rear final drives
Good
torsion rods - final drives
Good
wheel lugs & rims - final drives
Good
tires
Spare
No
Notes - TIRES
All rear tires are brand new
Tire Size - TIRES
24r35
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Front
32
No
No
No
Left Rear
Bkt
85
100
No
No
No
Left Rear Inside
Bkt
85
100
No
No
No
Right Front
41
No
Yes
No
Right Rear
Bkt
85
100
No
No
No
Right Rear Inside
Bkt
85
No
No
No
general condition
2
1
0
et download available
Yes
machine starts and is operable
Yes
s.o.s. (all compartments)
Yes
tires are aired up and drivable
Yes
vids/vims download available
No
body
Fair
frame - general condition
Good
general
Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
CAT 775F on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.