Quick Search

CAT 773D

CAT 773D

Year
1997
Working hours
14,997 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CASHMAN EQUIPMENT CO.
Henderson, NV
+1 480 550 3927
Show phone number
Basic information
BrandCAT 773D
Cashman Equipment Co.
CategoryOff Highway Trucks
Serial Number7ER00394
Unit Number23-203
Catalog Number10052480
Year1997
Hours14,997 h
CountryUnited States
LocationHENDERSON, United States
Pricing
Price Excluding Tax179,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationNOT CCU ELIGIBLE
Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
870
  • YesClean for transport and delivery - detail operators compartment
  • YesEngine - transmission - hydraulics
  • NoNo service due when inspected
  • Good
  • Good
  • FairBumper has light impact dent - no repairs needed at this time
  • Good
  • Fair
  • FairTrailer fenders have impact damage
  • FairSuspension cylinders are missing seal savers
  • Good
  • Good
  • FairRear fiberglass engine hood is damaged
  • Fair
  • Good
  • FairSuspension cylinders are missing seal savers
  • Good
  • Good
safety items
501
  • Yes
  • Good
  • PoorHorn button is missing
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
951
  • Yes
  • No
  • No
  • No
  • Good
  • FairFloor mat is starting to feather along edges - no repairs need at this time
  • FairWeathered and sun damaged - insulation is deteriorated and sun damaged
  • PoorTrainer seat cushions are torn and sun damaged
  • FairWeathered and sun damaged - insulation is deteriorated and sun damaged
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairMonitor 14997 hrs - engine 2366 hrs - transmission 15042 hrs
  • Good
  • Good
  • Good
  • FairWasher bottle is broken
engine
901
  • NoUnable to find EPA label
  • No
  • No
  • No
  • Yes
  • No
  • No
  • RED
  • Engine was reconditioned at 6825 hrs
  • Normal
  • Niormal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Poor2 of the exhaust manifold studs are broken on left bank
  • Good
  • Good
  • Good
cooling system
700
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
600
  • No
  • YesFittings and hoses on transmission pump are leaking.
  • 7 SPD P/S
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
820
  • Good
  • Good
  • Good
  • FairLiners on trailer brakes are splitting along visible edges of shoes - no repairs needed at this time - monitor
  • Good
  • Good
  • Good
  • Good
  • FairParking brake/emergency brake switch leaks air rapidly - parking brake efficiency needs to be assessed further
  • Good
hydraulics
601
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorBoth door cylinders are leaking from rod seals
  • Good
truck body
611
  • No
  • Good
  • Good
  • Good
  • PoorSideboard extensions are damaged - remove extensions
  • Good
  • Good
  • FairVarious ribs have had crack repairs - wheel towers have been repaired in radius - no repairs needed at this time
  • Good
final drives
500
  • No
  • Was not able to completely assess wishbone bearing safely due to current configuration.
  • Good
  • Good
  • Good
  • Good
  • Good
tires
100
  • Average life remaining- 75% . Average 90% wear remaining on trailer tires. Trailer tire size - 24.00R49
  • 24.00R35
  • Good
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMaxam MS4017185NoYes
Left RearYokohama RB425467NoYes
Left Rear InsideYokohama RB424961NoYes
Right FrontMaxam MS4016780NoYes
Right RearMaxam MS4016578NoYes
Right Rear InsideMaxam MS4016477NoYes
comments, misc. repairs, general remarks
  • Inspected 2/9/2023 with 14,997 hours
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering