Dump Trucks
Off Highway Trucks
CAT
Quick Search
Contact dealer
CAT 773D
2001
13089 Hours
CASHMAN EQUIPMENT CO.
Brand
CAT 773D
Category
Off Highway Trucks
Serial Number
7CS00941
Unit Number
CE017303
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
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
CAT 773D
Home
Construction
Dump Trucks
Off Highway Trucks
CAT
CAT 773D
Year
2001
Working hours
13,089 h
Print
Add to favorites
‹
›
×
Videos of CAT 773D
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
251,500
CASHMAN EQUIPMENT CO.
Henderson, NV
+1 480 550 3927
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
CAT 773D
Cashman Equipment Co.
Category
Off Highway Trucks
Serial Number
7CS00941
Unit Number
CE017303
Catalog Number
10095331
Year
2001
Hours
13,089 h
Country
United States
Location
HENDERSON, United States
Pricing
Price Excluding Tax
251,500
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
LIGHTING
LIGHTING
AIR CONDITIONER
AIR CONDITIONER
RETARDER
RETARDER
MUFFLER
MUFFLER
Additional information
FAST FILL
Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
16
2
0
cleaning required?
No
s.o.s. taken?
Yes
service required?
No
battery compartment
Good
bottom guards
Good
bumpers
Good
cab / canopy
Good
chassis frame
Good
fenders / splash guards
Good
front suspension cylinders
Good
fuel tank
Good
grab handles / handrails
Good
hood panels
Fair
Engine access cover missing.
paint & decals
Fair
Paint and decals fading. Surface corrosion throughout machine.
platforms
Good
radiator enclosure / grill
Good
rear suspension cylinders
Good
sheet metal panels
Good
steps / ladders
Good
storage compartments
Good
walkways
Good
safety items
6
0
0
rops certification label
Yes
alternate exit
Good
back-up alarm
Good
horn
Good
rear view mirrors
Good
rops
Good
seat-belt
Good
gauges, operator station, console
15
2
0
cameras
No
ecm downloaded
No
o&m manual
Yes
parts manual
No
payload measurement system?
No
safety manual
No
air conditioner
Good
Cooled to 29F at 69F degrees ambient temp.
cab floor
Good
cab interior trim
Fair
Trim inside cab torn/worn.
cab storage compartments
Good
companions seat
Fair
Minor tear on companion seat.
dash console
Good
doors / latches
Good
drivers seat
Good
gauges / instrument panel
Good
glass & windows
Good
heater
Good
hour meter
Good
interior lights
Good
monitor / warning alarm
Good
steering column tilt
Good
switches
Good
windshield wipers
Good
engine
12
0
0
engine blow-by?
Yes
Visible blow by
engine noises?
No
engine oil leaks
No
fluid levels ok?
Yes
fuel leaks
No
water in engine oil?
No
antifreeze color?
Red coolant.
oil pressure (h/l/n)
Normal
smoke (b/d/l/w)
Black then clears
air cleaners
Good
belts & pulleys
Good
engine air inlet
Good
engine block / cylinder head
Good
engine front / rear housings
Good
engine operating condition
Good
engine pre-cleaner
Good
engine supports
Good
exhaust / muffler
Good
fuel lines & filters
Good
governor
Good
turbocharger
Good
cooling system
7
0
0
compression in radiator?
No
cooling system leaks
No
oil in anti-freeze
No
coolers
Good
engine cooling tubes & hoses
Good
fan
Good
fan drive
Good
radiator
Good
radiator shroud / fan guard
Good
water pump
Good
electrical, starting and charging system
3
2
0
engine block heater
No
engine pre-heater
No
ether starting aid
No
alternator
Good
battery & wiring
Good
lighting
Fair
Right rear lamps inoperable.
starter motor
Fair
Oil seeping at starter mount.
wiring
Good
transmission
6
0
0
transmission noises?
No
transmission oil leaks
No
case-transmission
Good
controls-transmission
Good
drive shafts
Good
torque converter
Good
transmission oil lines & tubes
Good
transmission operating condition
Good
steering
10
0
0
controls-steering
Good
steering cylinders
Good
steering operating condition
Good
steering arms
Good
steering cylinders pins / bushings
Good
steering hmu
Good
steering linkages
Good
steering oil lines & tubes
Good
steering valves / pumps
Good
tie rods / rod ends
Good
brake
12
0
0
brake system leaks
No
accumulator
Good
air compressor operating condition
Good
brake air dryer
Good
brake air tanks
Good
brake drums / rotors
Good
brakes air lines & tubes
Good
brakes holding ability test
Good
brakes oil lines & tubes
Good
brakes operating condition
Good
control-service brake
Good
Service brake held second gear.
park brake holding ability test
Good
Park brake held second gear to 1500 RPMs
pumps
Good
hydraulics
8
0
0
hydraulic system leaks
No
controls-hydraulic
Good
cylinder pins & bushings
Good
hydraulic pumps
Good
hydraulic valves
Good
hydraulic oil lines & tubes
Good
hydraulic operating condition
Good
lift cylinders
Good
tank hydraulic
Good
truck body
7
2
0
heated body - truck body
No
mud guards
Good
rock ejectors
Good
truck body canopy
Fair
Top left side of canopy dented/damaged.
truck body front walls
Good
truck body mounts
Good
truck body pads
Good
truck body pins & bushings
Good
truck body ribs
Good
truck body side walls
Fair
Multiple dents throughout bed. (normal for machine hours)
final drives
4
0
0
axles, differentials, finals-leaks
Yes
Left rear final drive seeping.
differential - final drives
Good
front final housings
Good
rear final housings
Good
rear axle support frame
Good
tires
1
0
0
Tire Size - TIRES
24.00R35
Rims / Wheels Condition
Good
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Front
Yokohama RL42
71
96
Left Rear
Yokohama RL42
61
82
Left Rear Inside
Yokohama RL42
66
89
Right Front
Yokohama RL42
70
95
Right Rear
Yokohama RL42
45
61
Right Rear Inside
Yokohama RL42
47
61
comments, misc. repairs, general remarks
date of machine inspection
Inspected 11/7/2023 with 13088 hours.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
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
Powered by Mascus USA