Dump Trucks
Off Highway Trucks
CAT
Quick Search
Contact dealer
CAT 745
2020
3028 Hours
CAROLINA CAT
Brand
CAT 745
Category
Off Highway Trucks
Serial Number
3T602546
Unit Number
P3T62546
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
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
CAT 745
Home
Construction
Dump Trucks
Off Highway Trucks
CAT
CAT 745
Year
2020
Working hours
3,028 h
Print
Add to favorites
‹
›
×
Videos of CAT 745
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
475,000
CAROLINA CAT
Charlotte, NC
+1 704 731 7500
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
CAT 745
Carolina CAT
Category
Off Highway Trucks
Serial Number
3T602546
Unit Number
P3T62546
Catalog Number
10104607
Year
2020
Hours
3,028 h
Country
United States
Location
CHARLOTTE, United States
Pricing
Price Excluding Tax
475,000
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
Air Conditioner
Air Conditioner
Rear View Camera
Rear View Camera
Lighting
Lighting
ROPS - Enclosed
ROPS - Enclosed
Ultra Low Sulfur Diesel Fuel
Ultra Low Sulfur Diesel Fuel
Mirrors
Mirrors
Air Suspension Seat
Air Suspension Seat
Radio - Bluetooth
Radio - Bluetooth
Retarder
Retarder
Automatic Electronic Traction Aid
Automatic Electronic Traction Aid
Additional information
CAB • AIR
Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
8
6
0
cleaning required
Yes
Clean and degrease _ Machine has a lot of trash under the seat
s.o.s. taken
No
bumper
Good
cab or canopy
Good
decals
Fair
Bed decals are worn
fenders
Fair
Right fender busted
fiberglass
Fair
Rear cab and fan cover busted _ Replace both
front frame welds
Good
fuel tank
Good
grab irons
Good
hood / actuator
Good
paint
Good
Some fading
radiator grill
Fair
Front grill and surround is missing all 4 bolts on the left side
rear frame welds
Good
sheet metal
Fair
Left side tank cover dent
steps / ladder
Fair
Lower step brackets bent on both sides _Straighten
safety items
4
0
1
rops
Yes
safety decals in place / legible
Yes
back up alarm
Good
horn
Good
parking brake - safety items
Good
rear view camera
Good
seat belt / date
Poor
Aug 2020 _Out of date
gauges, operator station, console
12
2
0
air conditioner
Good
dash console
Good
door latches / seals
Good
ems panel / warnings
Good
floor boards / mats
Good
gauges
Good
glass/mirrors
Fair
Left rear glass is cracked _ Right rear sun shade is loose
headliner
Good
heater
Good
interior lights
Good
seat cushion / arm rest
Good
second seat
Good
switches
Good
windshield wipers
Fair
Rear wiper hose cut
engine
4
3
0
blow by
No
compression in radiator
No
fluid levels ok?
Yes
knocking
No
oil leaks
No
water in oil
No
oil pressure (h/l/n)
N
air cleaners
Fair
Dirty
anti-freeze color / level
Good
Red
engine supports
Good
exhaust / muffler / stack
Good
fuel injection system
Fair
Engine miss or skip when taking fuel _ Due for a PM _ No active code _ Pull sample and check injectors
operating condition - engine
Fair
Perform a PM _ Check the engine miss
turbocharger / blower
Good
cooling system
6
1
0
belts / pulleys
Good
coolers
Good
fan
Good
hoses
Fair
Right upper coolant tube has a rubber coupling starting to leak
radiator
Good
shroud / guards
Good
water pump
Good
electrical, starting and charging system
5
0
0
signal lights
Yes
alternator
Good
batteries / cables
Good
starter
Good
wiring
Good
work lights
Good
transmission
6
0
0
notes - transmission
Rear splitter has some housing damage
case
Good
controls
Good
overall operating condition - transmission
Good
retarder
Good
transmission - forward shifts
Good
transmission - reverse shifts
Good
steering
8
0
0
articulation p&b
Good
oscillation hitch
Good
overall operating condition
Good
steering column / tilt
Good
steering cylinder
Good
steering pump
Good
supplemental steering
Good
wheel
Good
suspension
9
0
0
center a-frame
Good
center torsion bars
Good
front a-frame
Good
front torsion bars
Good
left suspension beam
Good
rear a-frame
Good
rear torsion bars
Good
Showing a little wear
right suspension beam
Good
suspension cylinders
Good
brake
2
0
0
parking brake operation
Good
service brake operation
Good
hydraulics
3
1
0
hydraulic valves
Good
lift cylinders
Good
pump
Good
tank / sight glass / cap
Fair
Cloudy _Hard to see inside
truck body
5
2
0
bed pads
Good
bottom
Good
flaps
Fair
Front flaps are torn off
hinge pins & brackets
Good
ribs and stringers
Good
sides
Fair
Top edge dents
spill guard
Good
final drives
8
2
0
center axle
Good
center final drives
Good
drive shaft
Good
front axle - final drives
Good
front final drives
Good
rear axle
Good
rear final drives
Fair
Left rear final has oil residue inside the rim _ Clean and check for a leak
transfer case / dropbox
Fair
Housing damage on the bottom +From hitting a rock
universal joints
Good
wheel lugs & rims
Good
tires
Notes - TIRES
Tires have age cracks
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Center
Bridgestone
75
Left Front
Bridgestone
75
Left Rear
Bridgestone
75
Right Center
Bridgestone
75
Right Front
Bridgestone
75
Right Rear
Bridgestone
75
comments, misc. repairs, general remarks
comment 1
2 Rear rollovers
comment 2
1500 machine idle hours
comment 3
876 engine idle hours
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
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
Powered by Mascus USA