Quick Search

CAT 745

CAT 745

Year
2017
Working hours
8,833 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CATERPILLAR FINANCIAL SERVICES CORPORATION
Hope Mills, NC
+1 877 228 3519
Show phone number
Basic information
BrandCAT 745
Caterpillar Financial
CategoryOff Highway Trucks
Serial Number3T600647
Unit NumberOKL5984546
Catalog Number10120119
Year2017
Hours8,833 h
CountryUnited States
LocationHope Mills, United States
Pricing
Price Excluding Tax214,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Product LinkProduct Link
Rear View CameraRear View Camera
TailgateTailgate
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
Air Suspension SeatAir Suspension Seat
Radio - BluetoothRadio - Bluetooth
Cycle CounterCycle Counter
RetarderRetarder
Automatic Electronic Traction AidAutomatic Electronic Traction Aid
Bed Type - StandardBed Type - Standard
Additional informationCustomer Value Agreement (CVA) 4 YEAR/2,000 HOUR (PARTS & SOS) CVA BY CAT FINANCIAL INCLUDED AT NO COST may be available. Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Financing 0% for 12 mos./2.99% for 24 mos./3.99% for 36 mos./4.99% for 48 mos. for qualifying buyers. Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Online Owner's Manual
Protection 12 MONTHS/1,000 HOUR EQUIPMENT PROTECTION PLAN may be included at no cost! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Special Offers SPECIAL OFFER: 0% for 12 months on eligible machines plus an Equipment Protection Plan & CVA included at no extra cost. BONUS ON SELECT MODELS: up to $3,500 Cat Credit! Contact your local Cat dealer for full details, machine eligibility, and terms.
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers SPECIAL OFFER: 0% for 12 months on eligible machines plus an Equipment Protection Plan & CVA included at no extra cost. BONUS ON SELECT MODELS: up to $3,500 Cat Credit! Contact your local Cat dealer for full details, machine eligibility, and terms.
Customer Value Agreement 4 YEAR/2,000 HOUR (PARTS & SOS) CVA BY CAT FINANCIAL INCLUDED AT NO COST may be available. Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1240
  • No
  • Good
  • Good
  • Good
  • FairRear bottom pan is dented at the back
  • Good
  • FairSmall crack in right side fender trim piece, scrape marks on left side fender in the front, both mudflaps have small tears in them.
  • Good
  • Good
  • Good
  • Good
  • FairMachine has some scrapes, scratches and rust in some areas
  • Good
  • Good
  • Good
  • FairFront right corner panel is dented
  • Good
safety items
700
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • GoodHas new bed pin
  • Good
  • Good
  • Good
gauges, operator station, console
2000
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • GoodStrings broken in the rear
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
700
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
300
  • No
  • Good
  • Good
  • Good
cooling system
510
  • No
  • No
  • No
  • Yes
  • Good
  • FairAc condenser is bent slightly
  • Good
  • GoodHydraulic
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1210
  • Yes
  • No
  • No
  • Good
  • FairShifter is loose
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
910
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRod eye pins/ bearings have some wear.
  • Good
  • Good
  • Good
suspension
1310
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairHave wear, can see up/ down movement
  • Good
  • Good
  • Good
  • GoodNew boss welded in
  • Good
  • Good
  • Good
  • Good
brake
1100
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
400
  • No
  • Good
  • Good
  • Good
  • Good
truck body
740
  • Good
  • Good
  • Good
  • FairLeft side has a tear in the top
  • Good
  • Good
  • Good
  • FairFront side has some dents in it, top of sides have some gouges in them
  • FairDent in right side
  • FairHas dents in it and a gap in the bottom from where it’s bent
  • Good
final drives
910
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRR rim has a small gouge in it, RC outer ring is slightly bent, RF outer ring has a gouge in it
tires
  • Yes
  • 65%
  • 29.5r25 e3
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterMichelin3463NoYesYes
Left FrontMichelin3463NoYesYes
Left RearMichelin2954NoYesYes
Right CenterMichelin3463NoYesYes
Right FrontContinental em master5295NoYesYes
Right RearMichelin2954NoYesYes
general condition
300
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering