Quick Search

CAT 745

CAT 745

Year
2022
Working hours
3,471 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CATERPILLAR FINANCIAL SERVICES CORPORATION
Irving, TX
+1 877 228 3519
Show phone number
Basic information
BrandCAT 745
Caterpillar Financial
CategoryOff Highway Trucks
Serial Number3T603188
Unit NumberOKL6385986
Catalog Number10131545
Year2022
Hours3,471 h
CountryUnited States
LocationIrving, United States
Pricing
Price Excluding Tax456,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Tier 2 CompliantTier 2 Compliant
Tier 1 CompliantTier 1 Compliant
Emissions Level - Japan - STEP 4 FINALEmissions Level - Japan - STEP 4 FINAL
Emissions Level - EPA - EPA TIER 4fEmissions Level - EPA - EPA TIER 4f
Regulatory Status - EPA / ARB / MLIT / S. KoreaRegulatory Status - EPA / ARB / MLIT / S. Korea
Air ConditionerAir Conditioner
Product LinkProduct Link
Rear View CameraRear View Camera
TailgateTailgate
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
Regulatory MarkingRegulatory Marking
Air Suspension SeatAir Suspension Seat
Differential LockDifferential Lock
Radio - BluetoothRadio - Bluetooth
Auto LubeAuto Lube
Automatic Electronic Traction AidAutomatic Electronic Traction Aid
Bed Type - StandardBed Type - Standard
Payload Measurement SystemPayload Measurement System
Additional informationCustomer Value Agreement (CVA) 4 YEAR/2,000 HOUR (PARTS & SOS) CVA BY CAT FINANCIAL INCLUDED AT NO COST may be available. Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Online Owner's Manual
Protection 12 MONTHS/1,000 HOUR EQUIPMENT PROTECTION PLAN may be included at no cost! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Special Offers 0% FOR 12 MOS/2.99% FOR 24 MOS./ 3.99% FOR 36 MOS. / 4.99 FOR 48 MOS. for qualifying buyers + an Equipment Protection Plan & CVA included at no extra cost! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers 0% FOR 12 MOS/2.99% FOR 24 MOS./ 3.99% FOR 36 MOS. / 4.99 FOR 48 MOS. for qualifying buyers + an Equipment Protection Plan & CVA included at no extra cost! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Customer Value Agreement 4 YEAR/2,000 HOUR (PARTS & SOS) CVA BY CAT FINANCIAL INCLUDED AT NO COST may be available. Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1620
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Goodwasher fluid doesnt spray
  • Good
  • FairDamaged decals
  • FairDamaged left fender
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
510
  • Yes
  • Yes
  • Yes
  • Yes
  • warped walkway
  • Good
  • Good
  • Good
  • FairDamaged pin
  • Good
  • Good
gauges, operator station, console
2012
  • NoMISSING OMM
  • Nomissing safety manual
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • FairDoor handle loose ,sometimes won’t open unless one uses force
  • Good
  • Good
  • PoorDamaged glass
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorRight rear wiper motor not working
engine
900
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Yes
  • No
  • 3t603188
  • 3471
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
300
  • No
  • No
  • Good
  • Good
  • Good
cooling system
810
  • No
  • No
  • No
  • Yes
  • FairLow coolant
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
510
  • Yes
  • NoLeft rear blinker not working
  • Good
  • Good
  • Good
  • Good
  • FairMissing zip ties on harness
  • Good
transmission
1500
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
1530
  • Good
  • FairRubber damaged
  • Good
  • Good
  • Good
  • FairRubber damaged
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRubber damaged
  • Good
  • Good
  • Good
  • Good
hydraulics
710
  • No
  • Good
  • Good
  • Good
  • Good
  • FairRust on bearing
  • Good
  • Good
  • Good
bucket
1400
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
300
  • Good
  • Good
  • Good
tires
  • Yes
  • inspection plus SOS samples
  • Marketing Inspection
  • 29.5 r25
comments, misc. repairs, general remarks
  • Recommend 3000 hour pm
general condition
300
  • Yes
  • No
  • Yes
  • Yes
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering