Dump Trucks
Off Highway Trucks
CAT
Quick Search
Contact dealer
CAT 745-04
2022
2799 Hours
FOLEY EQUIPMENT COMPANY
Brand
CAT 745-04
Category
Off Highway Trucks
Serial Number
3T603237
Unit Number
WUC0133
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
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
CAT 745-04
Home
Construction
Dump Trucks
Off Highway Trucks
CAT
CAT 745-04
Year
2022
Working hours
2,799 h
Print
Add to favorites
‹
›
×
Videos of CAT 745-04
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
573,700
FOLEY EQUIPMENT COMPANY
Topeka Area, KS
+316 943 4211
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
CAT 745-04
Foley Equipment Company
Category
Off Highway Trucks
Serial Number
3T603237
Unit Number
WUC0133
Catalog Number
10051342
Year
2022
Hours
2,799 h
Country
United States
Location
Topeka Area, United States
Pricing
Price Excluding Tax
573,700
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Additional information
**RED TAG SPECIAL**
- FOLEY WORK READY -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE
745-04A ARTICULATED TRUCK
AID, STARTING, STANDARD
BODY, STANDARD
CHASSIS, STANDARD
EXHAUST, STANDARD
FENDER COVER
FILLER, FAST FUEL
LIGHTS, ROOF MOUNTED WORK
LUBRICATION, AUTOMATIC
MIRROR, STANDARD
NO MACHINE SECURITY SYSTEM
NO PAYLOAD
NO SOUND SUPPRESSION
Online Owner's Manual
PRODUCT LINK, CELLULAR PLE641
ROW ENGINE ARRANGEMENT
SEAT BELT, W/ INDICATION
TIRES, 29.5R25
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
14
2
0
cleaning required
Yes
battery box
Good
bumper
Good
cab or canopy
Good
crankcase guard / transmission guard
Good
decals
Good
fenders
Good
front frame welds
Good
fuel tank
Good
grab irons
Good
hood / actuator
Fair
BOLT APPEARS MISSING ON RIGHT SIDE OF NOSE
paint
Good
plastic (exterior)
Fair
APPEARS BOLTS ARE MISSING ON COOLER ASSEMBLY COVERS BEHIND CAB. BATTERY MASTER SWITCH COVER IS BROKEN OFF
radiator grill
Good
rear frame welds
Good
sheet metal
Good
steps / ladder
Good
safety items
6
0
0
rops
Yes
rops certification plate
Yes
safety decals in place / legible
Yes
back up alarm
Good
horn
Good
parking brake - safety items
Good
rear view camera
Good
safety locks / pins
Good
seat belt / date
Good
gauges, operator station, console
15
2
1
air conditioner
Fair
AC VENT IS BROKEN
dash console
Good
door latches / seals
Good
ems panel / warnings
Good
floor boards / mats
Good
gauges
Good
glass/mirrors
Good
headliner
Good
heater
Good
interior lights
Good
meter replaced / working
Good
monitoring panel / display
Good
radio type & condition
Fair
APPEARS PLASTIC COVER AROUND SCREEN IS MISSING
seat cushion / arm rest
Good
seat suspension type / condition
Good
second seat
Good
switches
Good
windshield wipers
Poor
REAR WIPERS ARE NOT WORKING CORRECTLY
engine
8
0
0
blow by
Yes
NO SMOKE IS REALLY VISIBLE
fluid levels ok?
Yes
knocking
No
oil leaks
No
water in oil
No
oil pressure (h/l/n)
OK
smoke color (b/d/l/w)
OK
air cleaners
Good
anti-freeze color / level
Good
engine supports
Good
exhaust / muffler / stack
Good
fuel injection system
Good
governor / control
Good
operating condition - engine
Good
turbocharger / blower
Good
cooling system
7
0
0
leaks - cooling system
No
standard radiator
Yes
belts / pulleys
Good
coolers
Good
fan
Good
fan drive / type
Good
hoses
Good
radiator
Good
shroud / guards
Good
electrical, starting and charging system
5
0
0
active codes
No
signal lights
Yes
alternator
Good
batteries / cables
Good
starter
Good
wiring
Good
work lights
Good
transmission
12
0
0
auto shift
Yes
leaks - transmission
No
transmission - noisy
No
case
Good
controls
Good
cooler
Good
lines / fittings - transmission
Good
overall operating condition - transmission
Good
pump - transmission
Good
retarder
Good
seals
Good
temp / pressure gauges
Good
transmission - forward shifts
Good
transmission - reverse shifts
Good
valves
Good
steering
7
1
0
articulation p&b
Good
lines / fittings - steering
Good
overall operating condition
Good
steering column / tilt
Good
steering cylinder
Good
steering linkage
Good
steering pump
Good
wheel
Fair
MISSING KNOB
suspension
14
1
0
center a-frame
Good
center bearings
Good
center rubber springs
Good
center torsion bars
Good
front a-frame
Good
front bearings
Good
front rubber springs
Good
front torsion bars
Good
left suspension beam
Good
rear a-frame
Good
rear bearings
Good
rear rubber springs
Good
rear torsion bars
Fair
RUBBER SEALS ARE CRACKING SOME. MIGHT BE STARTING TO HAVE SOME PLAY IN THEM
right suspension beam
Good
suspension cylinders
Good
brake
6
0
0
leaks - brake
No
brake guards
Good
lines
Good
parking brake operation
Good
pedal
Good
service brake operation
Good
type (wet, dry)
Good
Wet
hydraulics
3
1
0
leaks - hydraulics
No
hydraulic valves
Good
lift cylinders
Fair
RIGHT SIDE RUBBER SEAL ON BARREL END IS OUT OF PLACE SOME
pump
Good
tank / sight glass / cap
Good
truck body
6
1
0
bottom
Good
flaps
Good
hinge pins & brackets
Good
operating condition - truck body
Good
sides
Fair
LEFT SIDE APPEAR TO HAVE A BURR ABOVE TAILGATE PIN
tailgate
Good
tailgate frame / chains / bushings
Good
final drives
10
0
0
center axle
Good
center final drives
Good
drive shaft
Good
front axle - final drives
Good
front final drives
Good
rear axle
Good
rear final drives
Good
transfer case / dropbox
Good
universal joints
Good
wheel lugs & rims
Good
tires
Radial
Yes
Notes - TIRES
SMALL TREAD CUTS ON ALL TIRES. SMALL SIDE CUT ON INSIDE OF LEFT CENTER TIRE
Tire Size - TIRES
29.5R25
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Center
BRIDGESTONE
90
Yes
Yes
Left Front
BRIDGESTONE
54
90
Yes
Left Rear
BRIDGESTONE
53
88
Yes
Right Center
BRIDGESTONE
54
90
Yes
Right Front
BRIDGESTONE
54
90
Yes
Right Rear
BRIDGESTONE
53
88
Yes
comments, misc. repairs, general remarks
comment 1
PERFORMED PM 4 SERVICE - 1920 HOURS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
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
CAT 745-04 on Mascus USA