Dump Trucks
Off Highway Trucks
CAT
Quick Search
Contact dealer
CAT 745
2019
6294 Hours
CAROLINA CAT
Brand
CAT 745
Category
Off Highway Trucks
Serial Number
3T602048
Unit Number
P3T62048
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
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
CAT 745
Home
Construction
Dump Trucks
Off Highway Trucks
CAT
CAT 745
Year
2019
Working hours
6,294 h
Print
Add to favorites
‹
›
×
Videos of CAT 745
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
335,000
CAROLINA CAT
Monroe, NC
+1 704 731 7500
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
CAT 745
Carolina CAT
Category
Off Highway Trucks
Serial Number
3T602048
Unit Number
P3T62048
Catalog Number
10029109
Year
2019
Hours
6,294 h
Country
United States
Location
MONROE, United States
Pricing
Price Excluding Tax
335,000
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
Air Conditioner
Air Conditioner
Product Link
Product Link
Rear View Camera
Rear View Camera
Lighting
Lighting
ROPS - Enclosed
ROPS - Enclosed
Ultra Low Sulfur Diesel Fuel
Ultra Low Sulfur Diesel Fuel
Mirrors
Mirrors
Air Suspension Seat
Air Suspension Seat
Radio - Bluetooth
Radio - Bluetooth
Retarder
Retarder
Automatic Electronic Traction Aid
Automatic Electronic Traction Aid
Bed Type - Standard
Bed Type - Standard
Bed, Heated
Bed, Heated
Additional information
CAB • AIR
AID, STARTING, STANDARD
AM/FM RADIO (BLUETOOTH READY)
ANTIFREEZE, -36C (-33F)
BODY, STANDARD
CERT EMISSIONS, OTHER REG
CHASSIS, STANDARD
ENGINE SN#RDP08051
EXHAUST, HEATED BODY
FENDER COVER
FILM GROUP, ANSI
HOT LIST
LANE 3 ORDER
LUBRICATION, MANUAL
MIRROR, STANDARD
NO MACHINE SECURITY SYSTEM
NO PAYLOAD
NO ROOF LIGHTS
NO SOUND SUPPRESSION
Online Owner's Manual
PRODUCT LINK, CELLULAR PLE641
ROLL ON-ROLL OFF
ROW ENGINE ARRANGEMENT
SEAT BELT, W/ INDICATION
SERIALIZED TECHNICAL MEDIA KIT
TANK, STANDARD FUEL
TIRES, 29.5R25 MX XADN+ E-3
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
13
1
0
cleaning required
Yes
Clean for sale
s.o.s. taken
No
battery box
Good
bumper
Good
decals
Good
fenders
Good
fiberglass
Fair
Fan guard is busted and melted
front frame welds
Good
fuel tank
Good
grab irons
Good
hood / actuator
Good
paint
Good
radiator grill
Good
rear frame welds
Good
sheet metal
Good
steps / ladder
Good
safety items
5
1
0
rops
Yes
Erops
safety decals in place / legible
Yes
back up alarm
Good
horn
Good
parking brake - safety items
Good
rear view camera
Good
safety locks / pins
Fair
Bed lock pin is missing
seat belt / date
Good
2023
gauges, operator station, console
12
1
1
air conditioner
Good
dash console
Good
door latches / seals
Good
ems panel / warnings
Good
No active
floor boards / mats
Good
gauges
Good
glass/mirrors
Good
headliner
Good
heater
Good
seat cushion / arm rest
Fair
Armrest end torn off
seat suspension type / condition
Poor
Seat suspension is not working
second seat
Good
switches
Good
windshield wipers
Good
engine
6
1
0
blow by
No
compression in radiator
No
epa decal legible
Yes
fluid levels ok?
Yes
knocking
No
oil leaks
No
water in oil
No
oil pressure (h/l/n)
N
air cleaners
Fair
Air box lid is missing a clip
anti-freeze color / level
Good
engine supports
Good
exhaust / muffler / stack
Good
fuel injection system
Good
operating condition - engine
Good
No sign of a PM Nothing is on the filters
turbocharger / blower
Good
cooling system
6
0
0
belts / pulleys
Good
coolers
Good
fan
Good
hoses
Good
radiator
Good
water pump
Good
electrical, starting and charging system
5
0
0
notes - electrical, starting and charging system
Back up camera is not working
alternator
Good
batteries / cables
Good
starter
Good
wiring
Good
work lights
Good
transmission
5
0
0
controls
Good
overall operating condition - transmission
Good
retarder
Good
transmission - forward shifts
Good
transmission - reverse shifts
Good
steering
7
0
0
articulation p&b
Good
oscillation hitch
Good
overall operating condition
Good
steering column / tilt
Good
steering cylinder
Good
supplemental steering
Good
wheel
Good
suspension
9
0
0
center a-frame
Good
center torsion bars
Good
front a-frame
Good
front torsion bars
Good
left suspension beam
Good
rear a-frame
Good
rear torsion bars
Good
right suspension beam
Good
suspension cylinders
Good
brake
2
0
0
parking brake operation
Good
service brake operation
Good
hydraulics
4
0
0
hydraulic valves
Good
lift cylinders
Good
pump
Good
tank / sight glass / cap
Good
truck body
6
1
0
bed pads
Good
bottom
Good
flaps
Good
heated bed system
Good
hinge pins & brackets
Good
ribs and stringers
Good
sides
Fair
Dings and dents
final drives
9
0
0
center axle
Good
center final drives
Good
drive shaft
Good
front axle - final drives
Good
front final drives
Good
rear axle
Good
rear final drives
Good
universal joints
Good
wheel lugs & rims
Good
tires
Tire Size - TIRES
29.5r25
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Center
Michelin
60
Left Front
Maxam
100
Left Rear
Michelin
60
Right Center
Michelin
70
Right Front
Michelin
60
Right Rear
Michelin
90
comments, misc. repairs, general remarks
comment 1
1406 engine idle hours
comment 2
2747 machine idle hours
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
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
Powered by Mascus USA