Dump Trucks
Off Highway Trucks
CAT
Quick Search
Contact dealer
CAT 745
2019
5368 Hours
ALTORFER INDUSTRIES
Brand
CAT 745
Category
Off Highway Trucks
Serial Number
3T601498
Unit Number
UE5434
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
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
CAT 745
Home
Construction
Dump Trucks
Off Highway Trucks
CAT
CAT 745
Year
2019
Working hours
5,368 h
Print
Add to favorites
‹
›
×
Videos of CAT 745
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
399,500
ALTORFER INDUSTRIES
East Dundee, IL
+1 319 531 0379
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
CAT 745
Altorfer Industries
Category
Off Highway Trucks
Serial Number
3T601498
Unit Number
UE5434
Catalog Number
4652881
Year
2019
Hours
5,368 h
Country
United States
Location
East Dundee, United States
Pricing
Price Excluding Tax
399,500
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
Air Conditioner
Air Conditioner
Rear View Camera
Rear View Camera
Retarder
Retarder
ROPS - Enclosed
ROPS - Enclosed
Tailgate
Tailgate
EPA Label
EPA Label
Product Link
Product Link
Ultra Low Sulfur Diesel Fuel
Ultra Low Sulfur Diesel Fuel
Mirrors
Mirrors
Beacon
Beacon
Air Suspension Seat
Air Suspension Seat
Differential Lock
Differential Lock
Cycle Counter
Cycle Counter
Lighting
Lighting
Automatic Electronic Traction Aid
Automatic Electronic Traction Aid
Side Boards
Side Boards
Additional information
Pictures as of 11-15-23 with 5,359 Hours
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
10
4
0
battery box
Good
bumper
Good
cab or canopy
Good
crankcase guard / transmission guard
Good
decals
Fair
Bed side decals faded.
fenders
Fair
Bottom of RH fender/steps bent forward a couple inches.
fuel tank
Good
grab irons
Good
hood / actuator
Good
paint
Good
Minor fading, minor wear on bedsides.
plastic (exterior)
Fair
LH radiator surround and and RH fender flare plastic cracked.
radiator grill
Fair
Cracking in grill surround.
sheet metal
Good
steps / ladder
Good
Minor bends in lower step brackets.
safety items
7
0
0
safety decals in place / legible
Yes
back up alarm
Good
beacon / strobe
Good
horn
Good
parking brake - safety items
Good
rear view camera
Good
seat belt / date
Good
secondary exit
Good
Break-out hammer installed.
gauges, operator station, console
17
0
0
air conditioner
Good
Cooling correctly.
dash console
Good
door latches / seals
Good
ems panel / warnings
Good
Warning lights and alarm working.
floor boards / mats
Good
gauges
Good
glass/mirrors
Good
headliner
Good
heater
Good
interior lights
Good
meter replaced / working
Good
Counting correctly.
monitoring panel / display
Good
seat cushion / arm rest
Good
seat suspension type / condition
Good
second seat
Good
switches
Good
windshield wipers
Good
engine
7
0
0
blow by
No
epa decal legible
Yes
fluid levels ok?
Yes
knocking
No
oil leaks
No
oil pressure (h/l/n)
Normal
smoke color (b/d/l/w)
None, normal.
air cleaners
Good
anti-freeze color / level
Good
exhaust / muffler / stack
Good
fuel injection system
Good
governor / control
Good
operating condition - engine
Good
turbocharger / blower
Good
emissions
leaks / type
No
cooling system
5
0
0
standard radiator
Yes
belts / pulleys
Good
coolers
Good
fan
Good
hoses
Good
radiator
Good
electrical, starting and charging system
4
0
0
active codes
No
signal lights
Yes
All working.
alternator
Good
Charging correctly, 28.0 volts.
batteries / cables
Good
starter
Good
work lights
Good
All working.
transmission
6
0
0
auto shift
Yes
leaks - transmission
No
powershift
Yes
transmission - noisy
No
case
Good
controls
Good
overall operating condition - transmission
Good
retarder
Good
transmission - forward shifts
Good
transmission - reverse shifts
Good
steering
6
0
0
articulation p&b
Good
No looseness felt.
hand metering unit
Good
overall operating condition
Good
steering column / tilt
Good
steering cylinder
Good
wheel
Good
suspension
11
0
0
center a-frame
Good
center rubber springs
Good
center torsion bars
Good
front a-frame
Good
front torsion bars
Good
left suspension beam
Good
rear a-frame
Good
rear rubber springs
Good
rear torsion bars
Good
right suspension beam
Good
suspension cylinders
Good
brake
3
0
0
leaks - brake
No
parking brake operation
Good
pedal
Good
service brake operation
Good
hydraulics
2
0
0
leaks - hydraulics
No
lift cylinders
Good
tank / sight glass / cap
Good
truck body
7
2
0
side boards
Yes
bed liner
Good
bed pads
Good
bottom
Good
heated bed system
Fair
Bed heater piping removed.
hinge pins & brackets
Good
operating condition - truck body
Good
sides
Good
tailgate
Fair
Dented, working correctly.
tailgate frame / chains / bushings
Good
final drives
5
0
0
center axle
Good
No leaks.
front axle - final drives
Good
No leaks.
rear axle
Good
No leaks.
transfer case / dropbox
Good
No leaks.
wheel lugs & rims
Good
tires
Notes - TIRES
Minor chunks/cuts.
Tire Size - TIRES
29.5 R25
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Center
Michelin
70
Yes
Yes
Left Front
Michelin
70
Yes
Yes
Left Rear
Michelin
70
Yes
Yes
Right Center
Michelin
70
Yes
Yes
Right Front
Michelin
70
Yes
Yes
Right Rear
Michelin
70
Yes
Yes
comments, misc. repairs, general remarks
comment 1
Inspected 11-15-23 at 5,359 hours.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
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
CAT 745 on Mascus USA