Quick Search

CAT 745-04

CAT 745-04

CAT Certified
Year
2019
Working hours
4,633 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Mason City, IA
+1 952 887 4405 x4334
Show phone number
Basic information
BrandCAT 745-04
Ziegler CAT
CategoryOff Highway Trucks
Serial Number3T601252
Unit NumberQ2951
Catalog Number10127483
Year2019
Hours4,633 h
CountryUnited States
LocationMASON CITY, United States
Pricing
Price Excluding Tax340,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Emissions Level - Japan - STEP 4 FINALEmissions Level - Japan - STEP 4 FINAL
Emissions Level - EPA - EPA TIER 4fEmissions Level - EPA - EPA TIER 4f
Regulatory Status - EPA / ARB / MLIT / S. KoreaRegulatory Status - EPA / ARB / MLIT / S. Korea
Air ConditionerAir Conditioner
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Air Suspension SeatAir Suspension Seat
Differential LockDifferential Lock
Additional informationCCU Eligible machine

PM4 completed at 4631 hours
Batteries at 4631 hours
Center and rear torsion rod bearings at 4631 hours

745-04A ARTICULATED TRUCK
AID, COLD WEATHER STARTING
AM/FM RADIO (BLUETOOTH READY)
ANTIFREEZE, -50C (-58F)
BEACON, LED
BODY, STANDARD
CERT EMISSIONS, EPA TIER 4
CHASSIS, STANDARD
Customer Value Agreement (CVA) 2 year / 24 month CVA
ENGINE S/N RDP06254
EXHAUST, HEATED BODY
EXTENSION, FENDER
FILM GROUP, ANSI
GROUP, ETHER
HEATER, ENGINE COOLANT, 240V
LANE 3 ORDER
LIGHTS, ROOF MOUNTED WORK
LINCOLN QLDL 8L AUTOLUBE SYSTEM
LUBRICATION, MANUAL
MIRROR, ELECTRIC HEATED
NO MACHINE SECURITY SYSTEM
NO PAYLOAD
NO SOUND SUPPRESSION
PRODUCT LINK, CELLULAR PLE641
Protection PRICE INCLUDES A CCU WARRANTY - 12 MONTH 1000 HOUR PT & HYD WARRANTY WITH A 24 MONTH CVA (PARTS ONLY) KIT. PLEASE CONTACT USED SALES FOR AVAILABILITY.
Remaining Factory Warranty Powertrain and Hydraulic coverage thru 4-8-25 or 5629 hours.
ROLL ON-ROLL OFF
SEAT BELT, STANDARD
SERIALIZED TECHNICAL MEDIA KIT
TAILGATE, SCISSOR
TANK, STANDARD FUEL
TIRES, 29.5R25 MX ** XADN+ E-3
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 2 year / 24 month CVA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1510
  • THE MACHINE IS STRAIGHT OVERALL WITH SOME MINOR DENTS ON THE TOP OF BOX SIDES AND TAILGATE.
  • Good
  • Good
  • Good
  • FairMINOR DENT ON ENGINE BELLY PAN/GUARD.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
700
  • Yes
  • YesTHE ROPS ARE CLEAN.
  • YesCERTIFICATION IS IN PLACE.
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • GoodREPLACED 7-23
  • GoodREPLACED 7-23
  • Good
gauges, operator station, console
2210
  • Yes
  • Yes
  • GoodCOOLING NORMAL.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodTHE HOURS ARE ACCURATE.
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodBT & USB
  • Good
  • Good
  • FairTHE SHIFTER CONTROL IS A LITTLE LOOSE IN THE CONSOLE.
  • Good
  • Good
  • Good
engine
900
  • No
  • YesTIER 4 FINAL.
  • No
  • No
  • YesLEVEL 1 AT STARTER
  • No
  • NoPM4 AT 4631 HOURS
  • No
  • THE ENGINE IS RUNNING SMOOTH WITH NORMAL POWER.
  • NORMAL
  • NORMAL
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
300
  • No
  • No
  • THE DEF MANIFOLD WAS REPLACED 7-21 AT 2006 HOURS.
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • Yes
  • THE COOLING SYSTEM IS FUNCTIONING NORMAL IN 85 DEGREE WEATHER.
  • GoodNORMAL LEVEL & COLOR.
  • Good
  • GoodENG OIL COOLER WAS REPLACED 8-23 AT 4084 HOURS.
  • Good
  • GoodHYDRAULIC
  • Good
  • Good
  • Good
  • GoodPUMP WAS REPLACED 8-23 AT 4084 HOURS.
electrical, starting and charging system
510
  • No
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • GoodNEW AT 4631.
  • Good
  • FairLEVEL 1 LEAK ON OR AROUND THE STARTER.
  • Good
  • Good
transmission
1300
  • Yes
  • No
  • Yes
  • No
  • TRANSMISSION CURRENTLY SHIFTING & PERFORMING NORMAL.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSTALLING NORMAL.
  • Good
  • Good
  • Good
  • Good
steering
1100
  • THE MACHINE IS STEERING NORMAL.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
suspension
1500
  • Good
  • Good
  • GoodTORSION ROD BEARINGS NEW AT 4631 HOURS
  • Good
  • Good
  • Good
  • GoodFRONT TORSION ROD BEARINGS LOOK GOOD.
  • Good
  • GoodPIVOTS AND SPRINGS ARE IN GOOD FUNCTIONAL CONDITION.
  • Good
  • Good
  • GoodTORSION ROD BEARINGS NEW AT 4631 HOURS
  • Good
  • GoodPIVOTS AND SPRINGS ARE IN GOOD FUNCTIONAL CONDITION.
  • Good
brake
1000
  • No
  • ALL BRAKES ARE FUNCTIONING NORMAL.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWET INTERNAL.
hydraulics
410
  • No
  • THE OIL IS ORIGINAL WITH THE LAST SAMPLE BEING TAKEN AT 4631 HOURS & IT RETURNED NORMAL. THE HYDRAULICS ARE PERFORMING NORMAL.
  • Good
  • Good
  • Good
  • Good
  • FairTHE HYDRAULIC & BRAKE OIL SITE GLASSES ARE FOGGED OVER. CAN STILL READ LEVEL.
truck body
920
  • THE BOX OVERALL IS FUNCTIONAL WITH SOME MINOR TO MODERATE DENTS IN THE TAILGATE & UPPER SIDES.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairMINOR DAMAGE DOWN BOTH SIDES AND THE INNER SIDES ARE DENTED MODERATE IN AREAS.
  • FairTHE TAILGATE IS BENT ON THE BOTTOM.
  • GoodFUNCTIONAL WITH MINIMAL PLAY.
final drives
1000
  • LAST SAMPLED AT 4629 HOURS WITH ALL SAMPLES RETURNING NORMAL. THE DRIVETRAIN IS PERFORMING NORMAL.
  • GoodWAS RECONDITIONED AS NEEDED 8-22 AT 2686 HOURS.
  • GoodMAGNETIC PLUGS HAVE NORMAL APPEARANCE.
  • Good
  • GoodWAS RECONDITIONED AS NEEDED 8-22 AT 2686 HOURS.
  • GoodMAGNETIC PLUGS HAVE NORMAL APPEARANCE.
  • GoodWAS RECONDITIONED AS NEEDED 8-22 AT 2686 HOURS.
  • GoodMAGNETIC PLUGS HAVE NORMAL APPEARANCE.
  • Good
  • Good
  • Good
tires
  • Yes
  • ALL TIRES EXCEPT THE REARS HAVE MINOR OUTER SIDE CUTS AND LUG CUTS. ALL VERY FUNCTIONAL AND NORMAL.
  • 29.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterMICHELIN XADN3570NoYesYes
Left FrontMICHELIN XADN3671NoYesYes
Left RearMICHELIN XADN4790NoNoNo
Right CenterMICHELIN XADN3772NoYesYes
Right FrontMICHELIN XADN3570NoYesYes
Right RearMICHELIN XADN4690NoNoNo
comments, misc. repairs, general remarks
  • THE MACHINE IS PERFORMING NORMAL WITH SMOOTH ENGINE & GOOD PERFORMING TRANSMISSION. OVERALL THE MACHINE IS IN GOOD CONDITION WITH SOME MINOR TO MODERATE DENTS ON THE DUMP BODY.
general condition
300
  • Yes
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering