Quick Search

CAT 745

CAT 745

Year
2021
Working hours
6,065 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CATERPILLAR FINANCIAL SERVICES CORPORATION
Fayetteville, NC
+1 877 228 3519
Show phone number
Basic information
BrandCAT 745
Caterpillar Financial
CategoryOff Highway Trucks
Serial Number3T602744
Unit NumberOKL6076192
Catalog Number10110567
Year2021
Hours6,065 h
CountryUnited States
LocationFayetteville, United States
Pricing
Price Excluding Tax280,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Product LinkProduct Link
Rear View CameraRear View Camera
TailgateTailgate
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
Air Suspension SeatAir Suspension Seat
Radio - BluetoothRadio - Bluetooth
Cycle CounterCycle Counter
RetarderRetarder
Automatic Electronic Traction AidAutomatic Electronic Traction Aid
Bed Type - StandardBed Type - Standard
Additional informationCustomer Value Agreement (CVA) 4 YEAR/2,000 HOUR (PARTS & SOS) CVA BY CAT FINANCIAL INCLUDED AT NO COST may be available. Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Online Owner's Manual
Protection 12 MONTHS/1,000 HOUR EQUIPMENT PROTECTION PLAN may be included at no cost! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Special Offers 0% for 12 mos./2.99% for 24 mos./ 3.99% for 36 mos. / 4.99 for 48 mos. for qualifying buyers + Equipment Protection Plan & CVA included at no extra cost! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers 0% for 12 mos./2.99% for 24 mos./ 3.99% for 36 mos. / 4.99 for 48 mos. for qualifying buyers + Equipment Protection Plan & CVA included at no extra cost! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Customer Value Agreement 4 YEAR/2,000 HOUR (PARTS & SOS) CVA BY CAT FINANCIAL INCLUDED AT NO COST may be available. Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
880
  • YesClean Machine
  • Yes
  • Remove dealer decals and customer decals
  • Good
  • FairHoles in tie downs are elongated some
  • FairFront right corner cab mount pin is missing, left rear cab mount pin is missing, right rear cab mount is loose (Replace pins and tighten hardware.)
  • Good
  • FairCab decal is peeling off
  • FairRight side mud flap is broken off, left side has a small tear in it (Replace right mud flap)
  • Good
  • Good
  • Good
  • FairLatch on def tank access door is frozen up, seal is falling off at right front corner (Free up access door and install falling seal)
  • FairHas some scratches and rust in some areas on machine
  • FairKeeper for right front panel is broken off allowing it to flop, cover on right side of cab has a crack in it and is missing a screw. (Secure right panel and replace cover)
  • Good
  • Good
  • Good
  • FairBrackets for step mounting are slightly bent (Straighten)
safety items
502
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • PoorBed lock pin is frozen in mounting hole (Remove lock and free pin)
  • PoorExpired
  • Good
gauges, operator station, console
1251
  • No
  • Yes
  • Good
  • FairCb mounted on front dash, right side lower cover panel has a crack in it (Remove CB radio)
  • Good
  • Good
  • FairFire extinguisher bracket is mounted in the floor board (Remove)
  • Good
  • FairLeft rear side window is missing visor and keepers, front mirror has a haze on it (Replace)
  • Good
  • Good
  • Good
  • Good
  • FairWhen switching from dark to daylight with button in monitor, screen won’t switch to daylight mode- made sure all machine lights were turned off while changing modes
  • GoodAm/fm bluetooth
  • FairRubber pad is pulling away from plastic on left armrest
  • GoodAir ride
  • Good
  • Good
  • PoorHose is off washer squirter fitting on front wiper, both rear wipers won’t work when pushing the switch (Secure hose and check rear wipers.
engine
540
  • No
  • No
  • Yes
  • NoCoolant level is low in sight glass
  • No
  • YesSeep present around valve cover gasket area, seep present in left front corner above pump area, seep around starter mount
  • No
  • 1/4 tank
  • Normal
  • Normal
  • FairClean, non cat filters
  • FairRed coolant, level is low (Top off and pressure test system.)
  • Good
  • Good
  • FairGuard is missing around pipe
  • FairNon cat fuel filters
  • Good
  • Good
  • Good
emissions
110
  • No
  • 7/8 tank
  • Good
  • FairHours need checking for service (Service DPF)
cooling system
530
  • YesHeater hoses are leaking on right side of machine, clamps appear to need tightening up, recommend pressure testing (Time given in coolant)
  • Yes
  • Good
  • FairAtaac needs cleaning (Clean)
  • Good
  • GoodHydraulic
  • FairLeak present coming from heater hoses dripping down into right rear side of engine area
  • Good
  • FairBolt missing in top of right side shroud (Replace missing hardware)
  • Good
electrical, starting and charging system
420
  • No
  • Yes
  • Yes
  • Good
  • FairNew batteries were installed, hold down has corrosion on it and needs cleaning ( laying inside cab floor). (Clean hold down.)
  • Good
  • Good
  • Good
  • FairBolts that secure mounting plate for rear lights are loose (Secure)
transmission
1300
  • Yes
  • YesLeak present underneath transmission area (Clean and check where leak is coming from)
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
910
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLeft side rod end bearing is good, right side has noticeable wear
  • Good
  • Good
  • Good
suspension
1031
  • Good
  • FairHave a little wear
  • Good
  • Good
  • Good
  • PoorWorn
  • Good
  • Good
  • Good
  • FairHas a little wear
  • Good
  • FairRubber bushings have a little wear
  • Good
  • Good
brake
1100
  • YesHose going to parking brake actuator is leaking
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet
hydraulics
310
  • No
  • Bracket that secures hoses on top of bed frame is twisted slightly (Straighten)
  • Good
  • FairRight side lift cylinder line is bent, snap ring is popped up on left side bottom bearing, right side bottom bearing is good, rod end bearings need grease.
  • Good
  • Good
truck body
551
  • FairHas some wear and some scrapes in the front
  • Good
  • Good
  • FairLeft side has a small tear at the top
  • Good
  • Good
  • Good
  • FairHas some gouges on top of bed sides, dents in the front
  • FairDents and gouges in left side (Straighten as best as possible.)
  • PoorBig dents
  • FairPivot pins/ bearings need grease, right side arm is rubbing against bed side
final drives
910
  • After failure PS54800 split cost (MIN COST)
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLeft side center rim outer ring is bent
tires
  • Yes
  • 80%
  • 29.5r25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterMichelin4786NoYesNo
Left FrontMichelin4379NoYesYes
Left RearMichelin4276NoYesYes
Right CenterMichelin4786NoYesYes
Right FrontMichelin4379NoYesYes
Right RearMichelin4276NoYesYes
comments, misc. repairs, general remarks
  • unload, inspect, quote repairs
  • sales center engine service, parts and labor, check and top off all fluid levels, grease machine
  • Total Parts and Labor
  • Repair All Except Do Not Replace Tailgate. If possible, touch it up with some paint. BJM
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering