Quick Search

CAT 745 W/PAN

CAT 745 W/PAN

Year
2021
Working hours
4,005 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Ogden, UT
Basic information
BrandCAT 745 W/PAN
Wheeler Machinery Co.
CategoryOff Highway Trucks
Serial Number3T602796
Unit NumberAA008609
Catalog Number4912544
Year2021
Hours4,005 h
CountryUnited States
LocationOgden, United States
Pricing
Price Excluding Tax614,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationAID, COLD WEATHER STARTING
AM/FM RADIO (BLUETOOTH READY)
ANTIFREEZE, -36C (-33F)
CERT EMISSIONS, OTHER REG
CHASSIS, STANDARD
EXHAUST, STANDARD
FENDER COVER
FILM GROUP, ANSI
GROUP, ETHER
HEATER, ENGINE COOLANT, 120V
LANE 3 ORDER
LUBRICATION, MANUAL
MIRROR, STANDARD
NO MACHINE SECURITY SYSTEM
NO PAYLOAD
NO ROOF LIGHTS
NO SOUND SUPPRESSION
Online Owner's Manual
PRICED 01/11/23 KR
PRODUCT LINK, CELLULAR PLE641
ROLL ON-ROLL OFF
ROW ENGINE ARRANGEMENT
SEAT BELT, W/ INDICATION
SERIALIZED TECHNICAL MEDIA KIT
TAILGATE, SCISSOR
TANK, STANDARD FUEL
TIRES, 29.5R25 BS VLT E-3
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering