2021 CAT 745 TG For Sale - 372,200 USD | Cat Used
Quick Search

CAT 745 TG

CAT 745 TG

CAT Certified
Year
2021
Working hours
5,093 h
Email x
Name

My email address:*

My friend's email address:*

Message:

YANCEY BROS. CO.
Macon, GA
+1 6786899569
Show phone number
Basic information
BrandCAT 745 TG
Yancey CAT
CategoryOff Highway Trucks
Serial Number3T602966
Unit NumberUP17288
Catalog Number10181353
Year2021
Hours5,093 h
CountryUnited States
LocationMacon, United States
Pricing
Price Excluding Tax372,200 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Tier 2 CompliantTier 2 Compliant
Tier 1 CompliantTier 1 Compliant
Emissions Level - Japan - STEP 4 FINALEmissions Level - Japan - STEP 4 FINAL
Emissions Level - EPA - EPA TIER 4fEmissions Level - EPA - EPA TIER 4f
Regulatory Status - EPA / ARB / MLIT / S. KoreaRegulatory Status - EPA / ARB / MLIT / S. Korea
Air ConditionerAir Conditioner
Product LinkProduct Link
Rear View CameraRear View Camera
TailgateTailgate
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
BeaconBeacon
Regulatory MarkingRegulatory Marking
Air Suspension SeatAir Suspension Seat
Differential LockDifferential Lock
Radio - BluetoothRadio - Bluetooth
Auto LubeAuto Lube
Cycle CounterCycle Counter
RetarderRetarder
Automatic Electronic Traction AidAutomatic Electronic Traction Aid
Bed Type - StandardBed Type - Standard
Payload Measurement SystemPayload Measurement System
CanopyCanopy
Additional informationCustomer Value Agreement (CVA)
Protection
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1700
  • No
  • General appearance is ok
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodLeft cooler cover
  • NA
  • Good
  • Good
  • Good
  • Good
safety items
800
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Ok
  • Good
  • Good
  • Good
  • NA
  • NA
  • Good
  • NA
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
2300
  • 50%
  • 45%
  • All controls and switches operate normal
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Operating normal.
  • Normal
  • No smoke
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
300
  • No
  • No
  • Close to needing cleaning.
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • Operating normal
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • No
  • No
  • Yes
  • Yes
  • Cranking and charging normal.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1300
  • Yes
  • No
  • No
  • No
  • Operating normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • NA
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1100
  • Operating normal.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
suspension
1400
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • NA
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
1200
  • No
  • Operating normal
  • Good
  • Good
  • Good
  • Good
  • NA
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
500
  • No
  • Operating normal
  • NA
  • NA
  • NA
  • NA
  • Good
  • Good
  • Good
  • Good
  • Good
truck body
900
  • No
  • Operating normal
  • NA
  • Good
  • Good
  • NA
  • Good
  • NA
  • Good
  • Good
  • NA
  • Good
  • Good
  • Good
  • Good
final drives
1000
  • Operating normal, no leaks
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • No
  • In decent condition.
  • 29.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Center4140NoNoNo
Left Front4240NoNoNo
Left Rear4040NoNoNo
Right Center4440NoNoNo
Right Front4440NoNoNo
Right Rear4240NoNoNo
comments, misc. repairs, general remarks
  • All machine systems operate normal
  • DPF needs cleaning.
  • All tires are in good condition, approximately 40% tread remaining.
general condition
300
  • Yes
  • No
  • Yes
  • No
  • Yes
  • Yes
  • No
  • General operating condition is good.
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering