Quick Search

CAT 740 GC

CAT 740 GC

Year
2023
Working hours
451 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Rock Springs, WY
+1 307 472 1000
Show phone number
Basic information
BrandCAT 740 GC
WYOMING MACHINERY
CategoryOff Highway Trucks
Serial Number3T805598
Unit Number3T85598
Catalog Number10053630
Year2023
Hours451 h
CountryUnited States
LocationRock Springs, United States
Pricing
Price Excluding Tax725,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationAID, COLD WEATHER STARTING
AM/FM RADIO (BLUETOOTH READY)
ANTIFREEZE, -50C (-58F)
BODY, STANDARD
CAB, STANDARD
CHASSIS, STANDARD
EXHAUST, STANDARD
FENDER COVER
FILLER, FAST FUEL
FILM GROUP, ANSI
FUEL ADDITIVE, ANTI WAX
GROUP, ETHER
HEATER, ENGINE COOLANT, 120V
LANE 3 ORDER
LIGHTS, ROOF MOUNTED WORK
LUBRICATION, AUTOMATIC
MIRROR, STANDARD
NO MACHINE SECURITY SYSTEM
NO PAYLOAD
NO SOUND SUPPRESSION
Online Owner's Manual
PRODUCT LINK, CELLULAR PLE641
ROLL ON-ROLL OFF
ROW ENGINE ARRANGEMENT
SEAT BELT, W/ INDICATION
SEAT, DELUXE
SERIALIZED TECHNICAL MEDIA KIT
TAILGATE, SCISSOR
TIRES, 29.5R25 MM MS302 E-3
WIPER, REAR
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering