Quick Search

CAT 740GC

CAT 740GC

Year
2018
Working hours
5,934 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
El Paso, TX
+1 303 900 5875
Show phone number
Basic information
BrandCAT 740GC
WAGNER EQUIPMENT CO.
CategoryOff Highway Trucks
Serial Number3T800037
Unit Number507537
Catalog Number10050886
Year2018
Hours5,934 h
CountryUnited States
LocationEl Paso, United States
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Additional information2-BATTERIES,24V/10A + CONVERTER
2018 CATERPILLAR 740GC A-TRUCK
5358/04/19/23
740GC 04A ARTICULATED TRUCK
AATC / ECO MODE / SPEED LIMITER
AID, STARTING, STANDARD
AID,COLD WEATHER STARTING
AM/FM RADIO (BLUETOOTH READY)
ANTIFREEZE, -36C (-33F)
AS IS / AS RECEIVED
AUTO LOCKING DIFFERENTIALS,ALL
AUTOLUBE TGATE
BEACON, LED
BODY, STANDARD
CAB, STANDARD
CAT CERTIFIED USED
CHASSIS, STANDARD
CLEAN EMISSION MODULE TIER 4 FIN
DIRECTIONAL LIGHTS & HEAD LAMPS
DOME LIGHT, WASHER-WIPER FRONT
ENGINE, C15, 447HP, TIER 4
ETHER GROUP
FENDER COVER
HEAP CAPACITY: 29.7 YD3
HEATER,ENGINE COOLANT,120V
INCOMING FREIGHT ... $5,200.00
LCD STD COLOR DISPLAY W/EMS
LUBRICATION,AUTO
MIRROR, ELECTRIC HEATED
MUD FLAPS W/TIE BACKS
NO MACHINE SECURITY SYSTEM
NO PAYLOAD
NO ROOF LIGHTS
NO SOUND SUPPRESSION
Online Owner's Manual
PAYLOAD: 80027.7 LBS
PRODUCT LINK, CELLULAR PLE641
REARVIEW CAMERA, TRAVEL ALARM
ROW ENGINE ARR
SEAT BELT, W/ INDICATION
SEAT,STANDARD,AIR,CLOTH OPERATOR
SERIALIZED TECHNICAL MEDIA KIT
SPILL GUARD, TINTED WINDOWS
STANDARD EXHAUST
SUN VISOR, TRAINER SEAT W/BELT
TAILGATE, SCISSOR VERIFIED
TANK, STANDARD FUEL 145.3 GAL
TC,TD,RETARDER,(ARC)
TIRES, 29.5R25 MX ** XADN+ E-3
TRANSMISSION,PWRS F9-R2
TWIN 1-STAGE HOIST & LEVER
WET DISC BRAKES,ALL, EROPS-FOPS
WIPER,REAR
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1701
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • PoorDecals on bed almost completely gone
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
800
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1800
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
1000
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
501
  • No
  • No
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Poor
  • Good
  • Good
  • Good
transmission
1400
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1100
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
suspension
1500
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
1100
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
truck body
1000
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 29.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBKT Earthmax SR – 30NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering