Quick Search

CAT WT 740 GC

CAT WT 740 GC

Year
2023
Working hours
756 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
Basic information
BrandCAT WT 740 GC
Wheeler Machinery Co.
CategoryOff Highway Trucks
Serial Number3T805678
Unit NumberAA010254
Catalog Number10066049
Year2023
Hours756 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax780,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information''
4" REMOTE HYD DRAIN VALVE
50X1 HOSE REEL
AID, COLD WEATHER STARTING
ANTIFREEZE, -36C (-33F)
CAB, STANDARD
CAMERA RELOCATION CABLE
CHASSIS, STANDARD (NO BODY)
EXHAUST, STANDARD
FENDER COVER
FILM GROUP, ANSI
FUEL ADDITIVE, ANTI WAX
GRAVITY DUMP BAR (HYD)
GROUP, ETHER
HEATER, ENGINE COOLANT, 120V
LANE 3 ORDER
LUBRICATION, MANUAL
MAT8
MIRROR, STANDARD
NO MACHINE SECURITY SYSTEM
NO PAYLOAD
NO RADIO/STEREO SYSTEM
NO REAR WIPER
NO ROOF LIGHTS
NO SOUND SUPPRESSION
Online Owner's Manual
OPT PACKAGE: STANDARD
PRICED 03/14/24 KR
PRODUCT LINK, CELLULAR PLE641
PROGRAMMING CABLE KIT FOR DISCS
ROLL ON-ROLL OFF
ROW ENGINE ARRANGEMENT
SEAT BELT, W/ INDICATION
SEAT, STANDARD
SERIALIZED TECHNICAL MEDIA KIT
STRAIGHT STREAM NOZZLE 1.5"
SWIVEL COUPLINGS ON SPRAY BAR
TANK, STANDARD FUEL
TIRES, 29.5R25 MM MS302 E-3
URETHANE INTERIOR COATING
VERTICAL SIDE SPRAY
WATER CANNON 1.5INCH
WATER CANNON ALTERNATE LOCATION
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering