Quick Search

CAT 740B

CAT 740B

Year
2012
Working hours
13,502 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 740B
WAGNER EQUIPMENT CO.
CategoryOff Highway Trucks
Serial NumberT4R01137
Unit Number516549
Catalog Number10091602
Year2012
Hours13,502 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax175,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information**TRANS EXCH 7/22 ... 10K HOURS**
13502/11/16/23
2 SPD WIPERS, FRT & REAR
2012 CATERPILLAR 740B A-TRUCK
24V,5A, TO 24V-12V CONVERTOR
AID, COLD WEATHER STARTING
AM-FM CD RADIO COMBO, SUN VISOR,
AS IS / AS RECEIVED
ATC,ELECTRONIC, CEM, 6X6 DRIVE
CAB LIGHTING, REARVIEW MIRROR,
CERT EMISSIONS, EPA TIER 4
COLOR MULTI DISPLAY W/EMS
CYCLE COUNTER, SAFETY BEACON,
DIFFERENTIALS,STD AUTO LOCK
ELECTRO HOIST CONTROL, FENDERS,
ENCLOSED CAB W/AC,HEAT,DEF,ROPS
ENGINE C15, 484HP, TIER INTERIM
EXHAUST, PIPING
EXTERIOR MIRRORS, HEATED BED
HEATER, ENGINE COOLANT, 120V
LIGHTING, HALOGEN ROADING (4)
LINER, BODY
LUBRICANT GROUP-B
LUBRICATION, AUTOMATIC
Online Owner's Manual
PRODUCT LINK PL321
REARVIEW CAMERA, RETARDER,
SEAT,CLOTH AIR, W/3" BELT
SEAT,PADDED PASSENGER W/3" BELT
SPILL GUARD, TOW EYES FRT & RR
TAILGATE, SCISSOR
TIRES,MICHELIN XDAN 29.5R25 ...80%
TRANSMISSION, AUTO SF F7-R2
TRAVEL ALARM, HEADLINER,
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
950
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • FairFaded with age
  • FairLeft side has significant damage, right side a couple of cracks
  • Good
  • Good
  • FairFaded with age and wear
  • FairMany cracks around rear shroud.
  • Good
  • Good
  • Good
  • FairBent up some, still serviceable
safety items
800
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAugust 2022
  • Good
gauges, operator station, console
1422
  • No
  • No
  • No
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorHanging from the wires
  • Good
  • Good
  • PoorCould not make it work.
  • GoodDirty
  • GoodAir suspension
  • GoodDirty
  • Good
  • FairHigh speed not working, washer button sticks and reservoir is empty
engine
500
  • No
  • No
  • No
  • Yes
  • No
  • YesBreather on valve cover
  • No
  • No
  • Normal
  • None
  • GoodStack is in the cab for transport
  • Good
  • Good
  • Good
  • Good
emissions
  • No
  • Check emission history
cooling system
800
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
701
  • Yes
  • No
  • No
  • Good
  • PoorShift lever is broken and it’s hard to shift into gear
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1100
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
suspension
1200
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
500
  • No
  • Good
  • Good
  • Good
  • Good
  • GoodWet
hydraulics
400
  • No
  • Good
  • Good
  • Good
  • Good
truck body
1101
  • No
  • GoodGood shape
  • GoodLook good, no chunks, missing or abnormal wear
  • Good
  • Good
  • PoorMissing exhaust piping between the chassis and the bed
  • Good
  • Good
  • GoodFront on the bed has a couple of cracks under the liner plates.
  • Good
  • Good
  • Good
  • Good
final drives
900
  • No leaks noted
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • Yes
  • 80%
  • Michelin XDAN + E3
  • 29.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Center4682NoYesNo
Left Front4582NoYesNo
Left Rear4073NoYesNo
Right Center4582NoYesNo
Right Front4582NoYesNo
Right Rear4482NoYesNo
comments, misc. repairs, general remarks
  • Additional photos
  • Decent truck, check for component history. Mostly cosmetic issues.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering