Quick Search

CAT 735

CAT 735

Year
2020
Working hours
7,229 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 735
WAGNER EQUIPMENT CO.
CategoryOff Highway Trucks
Serial Number3T500224
Unit Number473821
Catalog Number4609283
Year2020
Hours7,229 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax698,018 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationAID, COLD WEATHER STARTING
AM/FM RADIO (BLUETOOTH READY)
ANTIFREEZE, -36C (-33F)
AUTOLUBE ARRANGEMENT
C13 ENGINE
CAT CERTIFIED USED
CERT EMISSIONS, EPA TIER 4
CHASSIS, STANDARD
EXHAUST, HEATED BODY
FILM GROUP, ANSI
GROUP, ETHER
HEATER, ENGINE COOLANT, 120V
LINER, DUMP BODY
LUBRICATION, AUTOMATIC
MIRROR, STANDARD
NO MACHINE SECURITY SYSTEM
NO PAYLOAD
NO REAR WIPER
NO ROOF LIGHTS
NO SOUND SUPPRESSION
Online Owner's Manual
PRODUCT LINK, CELLULAR PLE641
ROW ENGINE ARRANGEMENT
SEAT BELT, W/ INDICATION
SEAT, STANDARD
SERIALIZED TECHNICAL MEDIA KIT
STANDARD CAB
TAILGATE, SCISSOR
TANK, STANDARD FUEL
TIRES, 750/65R25 MX XAD-65 E-3
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering