Dump Trucks
Off Highway Trucks
CAT
Quick Search
Contact dealer
CAT 730 TG
2022
2951 Hours
CAROLINA CAT
Brand
CAT 730 TG
Category
Off Highway Trucks
Serial Number
3T302073
Unit Number
P3T32073
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
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
CAT 730 TG
Home
Construction
Dump Trucks
Off Highway Trucks
CAT
CAT 730 TG
Year
2022
Working hours
2,951 h
Print
Add to favorites
‹
›
×
Videos of CAT 730 TG
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
445,000
CAROLINA CAT
Charlotte, NC
+1 704 731 7500
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
CAT 730 TG
Carolina CAT
Category
Off Highway Trucks
Serial Number
3T302073
Unit Number
P3T32073
Catalog Number
10103065
Year
2022
Hours
2,951 h
Country
United States
Location
CHARLOTTE, United States
Pricing
Price Excluding Tax
445,000
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
Air Conditioner
Air Conditioner
Tailgate
Tailgate
Lighting
Lighting
ROPS - Enclosed
ROPS - Enclosed
Ultra Low Sulfur Diesel Fuel
Ultra Low Sulfur Diesel Fuel
Mirrors
Mirrors
Air Suspension Seat
Air Suspension Seat
Radio - Bluetooth
Radio - Bluetooth
Retarder
Retarder
Automatic Electronic Traction Aid
Automatic Electronic Traction Aid
Bed, Heated
Bed, Heated
Product Link
Product Link
Rear View Camera
Rear View Camera
Additional information
CAB • AIR • TAILGATE
Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
13
2
0
cleaning required
No
s.o.s. taken
No
battery box
Good
bumper
Good
cab or canopy
Good
decals
Fair
Bed decals worn
fenders
Good
fiberglass
Fair
Left head light bezel busted
front frame welds
Good
fuel tank
Good
grab irons
Good
hood / actuator
Good
paint
Good
radiator grill
Good
rear frame welds
Good
sheet metal
Good
steps / ladder
Good
safety items
5
0
0
rops
Yes
Erops
safety decals in place / legible
Yes
back up alarm
Good
horn
Good
parking brake - safety items
Good
rear view camera
Good
seat belt / date
Good
Oct 2021
gauges, operator station, console
13
1
0
air conditioner
Good
dash console
Good
door latches / seals
Good
ems panel / warnings
Fair
Recent logged transmission solenoid code in the last 5 hours
floor boards / mats
Good
gauges
Good
glass/mirrors
Good
headliner
Good
heater
Good
interior lights
Good
seat cushion / arm rest
Good
second seat
Good
switches
Good
windshield wipers
Good
engine
6
1
0
blow by
No
compression in radiator
No
epa decal legible
Yes
fluid levels ok?
Yes
knocking
No
oil leaks
No
water in oil
No
oil pressure (h/l/n)
N
air cleaners
Good
New
anti-freeze color / level
Good
Red
engine supports
Good
exhaust / muffler / stack
Fair
Bed exhaust T weld is cracked
fuel injection system
Good
operating condition - engine
Good
turbocharger / blower
Good
cooling system
6
0
0
coolers
Good
fan
Good
hoses
Good
radiator
Good
shroud / guards
Good
water pump
Good
electrical, starting and charging system
4
1
0
signal lights
Yes
notes - electrical, starting and charging system
Back up camera is not working _
alternator
Good
batteries / cables
Good
starter
Good
wiring
Fair
Backup camera is not coming up
work lights
Good
transmission
6
1
0
case
Good
controls
Good
lines / fittings - transmission
Good
overall operating condition - transmission
Fair
Check recent logged transmission solenoid 5 code
retarder
Good
transmission - forward shifts
Good
transmission - reverse shifts
Good
steering
8
0
0
articulation p&b
Good
oscillation hitch
Good
overall operating condition
Good
steering column / tilt
Good
steering cylinder
Good
steering pump
Good
supplemental steering
Good
wheel
Good
suspension
9
0
0
center a-frame
Good
center torsion bars
Good
front a-frame
Good
front torsion bars
Good
left suspension beam
Good
rear a-frame
Good
rear torsion bars
Good
right suspension beam
Good
suspension cylinders
Good
brake
2
0
0
parking brake operation
Good
service brake operation
Good
hydraulics
4
0
0
hydraulic valves
Good
lift cylinders
Good
pump
Good
tank / sight glass / cap
Good
truck body
6
4
0
bed pads
Good
bottom
Good
flaps
Good
heated bed system
Fair
T weld is cracked
hinge pins & brackets
Good
ribs and stringers
Good
sides
Good
Top dents
spill guard
Fair
Dents
tailgate
Fair
Left side arm is bent
tailgate frame / chains / bushings
Fair
final drives
9
0
0
center axle
Good
center final drives
Good
drive shaft
Good
front axle - final drives
Good
front final drives
Good
rear axle
Good
rear final drives
Good
universal joints
Good
wheel lugs & rims
Good
tires
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Center
Michelin
80
Left Front
Michelin
70
Left Rear
Michelin
80
Right Center
Michelin
80
Right Front
Michelin
70
Right Rear
Michelin
80
comments, misc. repairs, general remarks
comment 1
2 rear roll overs
comment 2
1115 engine idle hours
comment 3
1250 Transmission idle hours
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
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
Powered by Mascus USA