Dump Trucks
Off Highway Trucks
CAT
Quick Search
Contact dealer
CAT 730C
2015
10912 Hours
HOLT CAT
Brand
CAT 730C
Category
Off Highway Trucks
Serial Number
TFF00798
Unit Number
CES002361
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
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
CAT 730C
Home
Construction
Dump Trucks
Off Highway Trucks
CAT
CAT 730C
Year
2015
Working hours
10,912 h
Print
Add to favorites
‹
›
×
Videos of CAT 730C
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
160,000
HOLT CAT
Keller, TX
+1 7262167607
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
CAT 730C
HOLT CAT
Category
Off Highway Trucks
Serial Number
TFF00798
Unit Number
CES002361
Catalog Number
10115377
Year
2015
Hours
10,912 h
Country
United States
Location
KELLER, United States
Pricing
Price Excluding Tax
160,000
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
Air Conditioner
Air Conditioner
EPA Label
EPA Label
Rear View Camera
Rear View Camera
Lighting
Lighting
ROPS - Enclosed
ROPS - Enclosed
Ultra Low Sulfur Diesel Fuel
Ultra Low Sulfur Diesel Fuel
Mirrors
Mirrors
Radio - AM FM Radio
Radio - AM FM Radio
Air Suspension Seat
Air Suspension Seat
Differential Lock
Differential Lock
Retarder
Retarder
Bed Type - Standard
Bed Type - Standard
Additional information
Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
4
6
0
notes - general appearance
Loose DEF exterior cover damaged latch.
bumper
Fair
Minor dents.
cab or canopy
Good
fenders
Fair
Both front fenders damaged exterior & rust on interior.
front frame welds
Good
grab irons
Fair
Minor dents on both sides.
hood / actuator
Good
paint
Fair
Faded & some spot painting.
rear frame welds
Good
sheet metal
Fair
Some surface & some heavy rust on frame.
steps / ladder
Fair
Both fender steps dented on bottom.
safety items
4
1
0
rops
Yes
rops certification plate
Yes
safety decals in place / legible
Yes
back up alarm
Good
horn
Good
parking brake - safety items
Good
rear view camera
Good
seat belt / date
Fair
Expired but functional.
gauges, operator station, console
10
2
2
current o&mm
No
air conditioner
Poor
Inop.
dash console
Good
door latches / seals
Good
gauges
Good
glass/mirrors
Fair
Left top small mirror cracked.
headliner
Fair
Loose.
heater
Poor
Inop.
meter replaced / working
Good
monitoring panel / display
Good
radio type & condition
Good
seat cushion / arm rest
Good
second seat
Good
switches
Good
windshield wipers
Good
engine
3
1
0
blow by
No
compression in radiator
No
epa decal legible
Yes
fluid levels ok?
Yes
oil pressure (h/l/n)
N
anti-freeze color / level
Good
R
engine brake
Fair
Weak.
exhaust / muffler / stack
Good
operating condition - engine
Good
emissions
leaks / type
No
cooling system
2
0
0
leaks - cooling system
No
hoses
Good
radiator
Good
electrical, starting and charging system
5
0
0
active codes
No
alternator
Good
batteries / cables
Good
starter
Good
wiring
Good
work lights
Good
transmission
7
0
0
auto shift
Yes
case
Good
controls
Good
lines / fittings - transmission
Good
overall operating condition - transmission
Good
temp / pressure gauges
Good
transmission - forward shifts
Good
transmission - reverse shifts
Good
steering
5
2
0
articulation p&b
Fair
Slack.
hand metering unit
Good
oscillation hitch
Fair
Slack.
overall operating condition
Good
steering column / tilt
Good
steering cylinder
Good
wheel
Good
suspension
9
6
0
center a-frame
Good
center bearings
Fair
Wear.
center rubber springs
Fair
Wear.
center torsion bars
Good
front a-frame
Good
front bearings
Fair
Wear
front rubber springs
Fair
Wear.
front torsion bars
Good
left suspension beam
Good
rear a-frame
Good
rear bearings
Fair
Wear
rear rubber springs
Fair
Wear.
rear torsion bars
Good
right suspension beam
Good
suspension cylinders
Good
brake
3
1
0
brake drums / rotors
Fair
Wear
parking brake operation
Good
pedal
Good
service brake operation
Good
hydraulics
3
0
0
leaks - hydraulics
No
lift cylinders
Good
pump
Good
tank / sight glass / cap
Good
truck body
1
3
1
bed liner
Poor
Worn and majority missing.
bottom
Fair
Wear.
hinge pins & brackets
Fair
Slack.
operating condition - truck body
Good
sides
Fair
Top sides damaged.
final drives
9
0
0
center axle
Good
center final drives
Good
drive shaft
Good
front axle - final drives
Good
front final drives
Good
rear axle
Good
rear final drives
Good
universal joints
Good
wheel lugs & rims
Good
tires
Bias
Yes
Radial
Yes
Tire Size - TIRES
23.5R25
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Center
MICH FVZ30957B
40
90
No
No
No
Left Front
MICH FVZO30759B
40
90
No
No
No
Left Rear
TRIANGLE 26C61415701
25
55
No
No
Yes
Right Center
BRIDGE 55MCUO305
25
55
No
No
Yes
Right Front
GALAXY DO7880J21
40
90
No
No
No
Right Rear
MAXAM 24253020374
35
75
No
No
No
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
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
CAT 730C on Mascus USA