Dump Trucks
Off Highway Trucks
CAT
Quick Search
Contact dealer
CAT 725C2
2017
5602 Hours
ALTORFER INC.
Brand
CAT 725C2
Category
Off Highway Trucks
Serial Number
2T300380
Unit Number
US00787
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
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
CAT 725C2
Home
Construction
Dump Trucks
Off Highway Trucks
CAT
CAT 725C2
Year
2017
Working hours
5,602 h
Print
Add to favorites
‹
›
×
Videos of CAT 725C2
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
255,750
ALTORFER INC.
Springfield, IL
+1 319 531 0379
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
CAT 725C2
Altorfer Inc.
Category
Off Highway Trucks
Serial Number
2T300380
Unit Number
US00787
Catalog Number
10093351
Year
2017
Hours
5,602 h
Country
United States
Location
Springfield, United States
Pricing
Price Excluding Tax
255,750
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
Air Conditioner
Air Conditioner
ROPS - Enclosed
ROPS - Enclosed
Product Link
Product Link
Rear View Camera
Rear View Camera
Lighting
Lighting
Ultra Low Sulfur Diesel Fuel
Ultra Low Sulfur Diesel Fuel
Mirrors
Mirrors
Air Suspension Seat
Air Suspension Seat
Radio - Bluetooth
Radio - Bluetooth
Auto Lube
Auto Lube
Cycle Counter
Cycle Counter
Retarder
Retarder
Additional information
Pictures as of 1-25-24 with 5,601 hours
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
12
2
0
bumper
Good
cab or canopy
Good
crankcase guard / transmission guard
Good
decals
Fair
Minor cracking/wear on cab decals.
fenders
Good
front frame welds
Good
fuel tank
Good
grab irons
Good
hood / actuator
Good
paint
Fair
Peeling/rust present on fenders, and top/RH side of rear frame.
plastic (exterior)
Good
radiator grill
Good
rear frame welds
Good
steps / ladder
Good
safety items
7
0
0
rops
Yes
safety decals in place / legible
Yes
back up alarm
Good
horn
Good
parking brake - safety items
Good
rear view camera
Good
safety locks / pins
Good
seat belt / date
Good
May 2017.
secondary exit
Good
Break-out hammer installed.
gauges, operator station, console
17
1
0
air conditioner
Good
dash console
Good
door latches / seals
Good
ems panel / warnings
Good
Warning lights and alarm working properly.
floor boards / mats
Good
gauges
Good
glass/mirrors
Good
headliner
Good
heater
Good
interior lights
Good
meter replaced / working
Good
Counting correctly.
monitoring panel / display
Good
radio type & condition
Good
seat cushion / arm rest
Good
seat suspension type / condition
Good
second seat
Good
switches
Good
windshield wipers
Fair
Intermittent wiper not working, works on hi/low.
engine
7
0
0
blow by
No
epa decal legible
Yes
fluid levels ok?
Yes
knocking
No
oil leaks
No
oil pressure (h/l/n)
Normal
smoke color (b/d/l/w)
None, normal.
air cleaners
Good
anti-freeze color / level
Good
ELC.
exhaust / muffler / stack
Good
fuel injection system
Good
governor / control
Good
operating condition - engine
Good
turbocharger / blower
Good
emissions
2
0
0
leaks / type
No
after treatment system
Good
dpf condition / hours changed
Good
cooling system
6
0
0
leaks - cooling system
No
standard radiator
Yes
belts / pulleys
Good
coolers
Good
fan
Good
hoses
Good
radiator
Good
shroud / guards
Good
electrical, starting and charging system
4
0
0
active codes
No
jump start terminal
Yes
signal lights
Yes
All working.
alternator
Good
batteries / cables
Good
starter
Good
work lights
Good
All working.
transmission
6
0
0
auto shift
Yes
leaks - transmission
No
powershift
Yes
transmission - noisy
No
controls
Good
overall operating condition - transmission
Good
retarder
Good
temp / pressure gauges
Good
transmission - forward shifts
Good
transmission - reverse shifts
Good
steering
9
0
0
articulation p&b
Good
No looseness.
hand metering unit
Good
lines / fittings - steering
Good
oscillation hitch
Good
overall operating condition
Good
Steers correctly.
steering column / tilt
Good
steering cylinder
Good
steering linkage
Good
wheel
Good
suspension
14
0
0
center a-frame
Good
center bearings
Good
No looseness.
center rubber springs
Good
center torsion bars
Good
front a-frame
Good
front bearings
Good
No looseness.
front torsion bars
Good
left suspension beam
Good
rear a-frame
Good
rear bearings
Good
No looseness.
rear rubber springs
Good
rear torsion bars
Good
right suspension beam
Good
suspension cylinders
Good
brake
4
0
0
leaks - brake
No
control valve
Good
parking brake operation
Good
pedal
Good
service brake operation
Good
hydraulics
3
0
0
leaks - hydraulics
No
lift cylinders
Good
pump
Good
tank / sight glass / cap
Good
truck body
5
1
0
side boards
No
bed pads
Good
bottom
Good
flaps
Good
hinge pins & brackets
Good
operating condition - truck body
Good
sides
Fair
Couple very minor dents.
final drives
6
0
0
center axle
Good
drive shaft
Good
front final drives
Good
rear axle
Good
transfer case / dropbox
Good
wheel lugs & rims
Good
tires
Tire Size - TIRES
23.5 R25
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Center
Michelin
65
Left Front
Firestone
75
Left Rear
Michelin
65
Right Center
Michelin
65
Right Front
Bridgestone
65
Right Rear
Michelin
65
comments, misc. repairs, general remarks
comment 1
Inspected 1-25-24 at 5,601 hours.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
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
CAT 725C2 on Mascus USA