2019 CAT 725C2 For Sale - 173,000 USD | Cat Used
Quick Search

CAT 725C2

CAT 725C2

Year
2019
Working hours
8,335 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CATERPILLAR FINANCIAL SERVICES CORPORATION
Ocala, FL
+1 877 228 3519
Show phone number
Basic information
BrandCAT 725C2
Caterpillar Financial
CategoryOff Highway Trucks
Serial Number2T300803
Unit NumberOKL6399899
Catalog Number10163639
Year2019
Hours8,335 h
CountryUnited States
LocationOcala, United States
Pricing
Price Excluding Tax173,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
TailgateTailgate
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
Air Suspension SeatAir Suspension Seat
Cycle CounterCycle Counter
RetarderRetarder
RadioRadio
Automatic Electronic Traction AidAutomatic Electronic Traction Aid
Bed Type - StandardBed Type - Standard
Tier 2 CompliantTier 2 Compliant
Tier 1 CompliantTier 1 Compliant
Emissions Level - Japan - STEP 4 FINALEmissions Level - Japan - STEP 4 FINAL
Emissions Level - EPA - EPA TIER 4fEmissions Level - EPA - EPA TIER 4f
Regulatory Status - EPA / ARB / MLIT / S. KoreaRegulatory Status - EPA / ARB / MLIT / S. Korea
ROPSROPS
Product LinkProduct Link
Rear View CameraRear View Camera
Additional informationCustomer Value Agreement (CVA) 4 YEAR/2,000 HOUR (PARTS & SOS) CVA BY CAT FINANCIAL INCLUDED AT NO COST may be available. Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Financing 0% for 12 mos./2.99% for 24 mos./3.99% for 36 mos./4.99% for 48 mos. for qualifying buyers. Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Online Owner's Manual
Protection 12 MONTHS/1,000 HOUR EQUIPMENT PROTECTION PLAN may be included at no cost! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Special Offers 0% FOR 12 MOS/2.99% FOR 24 MOS./ 3.99% FOR 36 MOS. / 4.99 FOR 48 MOS. for qualifying buyers + an Equipment Protection Plan & CVA included at no extra cost! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers 0% FOR 12 MOS/2.99% FOR 24 MOS./ 3.99% FOR 36 MOS. / 4.99 FOR 48 MOS. for qualifying buyers + an Equipment Protection Plan & CVA included at no extra cost! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Customer Value Agreement 4 YEAR/2,000 HOUR (PARTS & SOS) CVA BY CAT FINANCIAL INCLUDED AT NO COST may be available. Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1420
  • No
  • Good
  • Good
  • GoodThe right cab panel has been repaired.
  • FairA service plate is missing and there is a broken bolt, the rear pan is bent.
  • GoodThe decals have some light scratches but look good.
  • GoodThe right and left fender extensions have light cracks around the lower mounting bosses.
  • Good
  • Good
  • Good
  • GoodThe right hood corner has a crack in it.
  • GoodThe paint is on the fair side of good. There is some fading, scratches and areas of rust.
  • Good
  • GoodThe grill is bent.
  • Good
  • FairThe guard/ step over the breaker box on the left side under the hood is bent and does not support the hydraulic tank cover as it should.
  • Good
safety items
700
  • Yes
  • Yes
  • Yes
  • NoThere is an amber reflector missing. Several safety decals are starting to peel.
  • Yes
  • Yes
  • Good
  • GoodA new camera has been installed.
  • Good
  • GoodThe bed lock pin retainer lock and chain have been replaced.
  • GoodThis seat belt was installed in 01/25.
  • GoodThis seat belt was installed in 12/24.
  • Good
gauges, operator station, console
1750
  • 1/2 Tank
  • Red line.
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • GoodThe cab air filters are new.
  • FairThe bezel around the gauge cluster is cracked.
  • FairThe inner cab door latch sticks making it hard to open the cab door.
  • Good
  • FairThe fuel guage may not be reading correctly, the dash guage is reading between 1/8 and 1/4 tank, the manual tank guage is reading close to half tank.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodA new monitor has been installed.
  • FairThe radio does not power down when the key is turned off.
  • FairThe operators seat has an air suspension. The seat cushion has some small holes in it.
  • GoodThe lighter has been replaced.
  • Good
  • Good
  • Good
  • GoodThe wiper blade and washer bottle are new.
engine
900
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • YesA pm 2 service has been completed at 8,331 hours.
  • No
  • The engine brake has been tested and is working properly.
  • normal
  • Clear
  • Good
  • GoodThe latest sample came back green.
  • Good
  • Good
  • Good
  • Good
  • GoodThe engine air filters are new.
  • Good
  • Good
emissions
300
  • No
  • No
  • The DEF tank cap tether is broken.
  • Good
  • Good
  • Good
cooling system
710
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • GoodRED.
  • Good
  • Good
  • GoodHydraulic
  • FairThe cooling package top cover has a small section missing and a crack.
  • GoodThe EGR cooler vent hose has been replaced.
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1300
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodThis sample came back green.
  • Good
steering
910
  • FairThe center hitch is worn around 40%.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
suspension
1310
  • Good
  • Good
  • FairThe center rubber springs are starting to crack.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodThe rear A frame pin and bearing are worn around 15%.
  • Good
  • Good
  • Good
  • Good
brake
900
  • No
  • The test fittings on the rear differential have been replaced.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet
hydraulics
500
  • No
  • GoodThe latest oil sample came back green.
  • Good
  • GoodThe left lift cylinder upper pin and bearing are worn around 15%, the others are tight. The lower right dirt seal is missing.
  • Good
  • Good
truck body
1000
  • No
  • Good
  • Good
  • Good
  • GoodThe bed pins and bushings are worn around 25%.
  • Good
  • Good
  • Good
  • Good
  • GoodThe tailgate is dented and the lifting loops are bent.
  • Good
final drives
1000
  • GoodThe latest sample came back green.
  • GoodThe latest sample came back green.
  • Good
  • GoodThe latest sample came back green.
  • GoodThe latest sample came back green.
  • GoodThe latest sample came back green.
  • GoodThe latest sample came back green.
  • GoodThe latest sample came back green.
  • Good
  • Good
tires
  • No
  • Yes
  • 69% average life remaining.
  • The left front tire has some small section repairs and the left rear has a bolt embeded in it, The left rear does not appear to be leaking at this time.
  • 23.5 R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterBridgestone3866NoNoNo
Left FrontSolideal3560NoYesYes
Left RearBridgestone3866NoNoNo
Right CenterBridgestone3866NoNoNo
Right FrontBridgestone5086NoNoNo
Right RearBridgestone3968NoNoNo
general condition
300
  • Yes
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering