Quick Search

CAT 740 GC

CAT 740 GC

Year
2023
Working hours
640 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Casper, WY
+1 307 472 1000
Show phone number
Basic information
BrandCAT 740 GC
WYOMING MACHINERY
CategoryOff Highway Trucks
Serial Number3T805864
Unit Number3T85864
Catalog Number10126061
Year2023
Hours640 h
CountryUnited States
LocationCasper, United States
Pricing
Price Excluding Tax980,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Water CannonWater Cannon
Additional information4" REMOCE HYD DRAIN VALVE
50 X 1 MANUAL REWIND HOSE REEL
AID, COLD WEATHER STARTING
ANTI-SIPHON ALT LOCATION REAR
ANTIFREEZE, -36C (-33F)
AUTO LUBE KIT FOR WATER PUMP
CAB, STANDARD
CHASSIS, STANDARD (NO BODY)
EQUIPMENT LOADING FEE
EXHAUST, STANDARD
FACTORY INSTALL
FENDER COVER
FILLER, FAST FUEL
FILM GROUP, ANSI
FUEL ADDITIVE, ANTI WAX
GROUP, ETHER
HEATER, ENGINE COOLANT, 120V
LANE 3 ORDER
LIGHTS, ROOF MOUNTED WORK
LUBRICATION, MANUAL
MEGA MAT8 8000 GAL WAT TANK
METAL STREAM SHAPER
MIRROR, ELECTRIC HEATED
NO MACHINE SECURITY SYSTEM
NO PAYLOAD
NO RADIO/STEREO SYSTEM
NO SOUND SUPPRESSION
Online Owner's Manual
PRODUCT LINK, CELLULAR PLE641
REPLACEABLE MAGNESIUM ANODES
ROLL ON-ROLL OFF
ROW ENGINE ARRANGEMENT
SEAT BELT, W/ INDICATION
SEAT, STANDARD
SERIALIZED TECHNICAL MEDIA KIT
STRAIGHT STREAM NOZZEL 1.5"
SWIVEL COUPLINGS ON SPRAY BAR
TIRES, 29.5R25 MM MS302 E-3
VERTICAL SIDE SPRAY WITH PIPIN
WATER CANNON ALT LOCATION
WIPER, REAR
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering