Quick Search

CAT 336 TC

CAT 336 TC

Year
2020
Working hours
5,009 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT CAT
San Antonio, TX
+1 7262167607
Show phone number
Basic information
BrandCAT 336 TC
HOLT CAT
CategoryOff Highway Trucks
Serial NumberDKS02324
Unit NumberHLK040494
Catalog Number4823583
Year2020
Hours5,009 h
CountryUnited States
LocationSan Antonio, United States
Pricing
Price Excluding Tax199,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LIGHTINGLIGHTING
PRODUCT LINKPRODUCT LINK
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
Additional informationCAB, DELUXE
CAMERA, REAR + RH VIEW
GRADE W/2D, ASSIST&PAYLOAD
Online Owner's Manual
STICK, R10'6"
TOOL CONTROL
TRACKS, 33"
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering