Volvo G976

Volvo G976

Price
62,500 USD
Year
2006
Working hours
10250 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandVolvo G976
Categorymotor graders
Serial NumberVCE0G976T00040006
Unit Number400006
Catalog NumberCU4702654
Manufacturing Year2006
Hours10250 h
CountryUnited States
LocationEnroute, MI
Pricing
Price Excluding Tax62,500 USD
Tax USD
Price Including Tax USD
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
AM FM CD RADIOAM FM CD RADIO
ALL WHEEL DRIVEALL WHEEL DRIVE
AUTO SHIFTAUTO SHIFT
LOW PROFILE CAB/ROPSLOW PROFILE CAB/ROPS
THROTTLE LOCKTHROTTLE LOCK
FRONT HITCH/LIFTFRONT HITCH/LIFT
Additional Information14' MOLDBOARD
AIR SUSPENSION SEAT
DIFFERENTIAL LOCK
FENDERS
MIRRORS
SCARIFIER
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
AM FM CD RADIOAM FM CD RADIO
ALL WHEEL DRIVEALL WHEEL DRIVE
AUTO SHIFTAUTO SHIFT
LOW PROFILE CAB/ROPSLOW PROFILE CAB/ROPS
THROTTLE LOCKTHROTTLE LOCK
FRONT HITCH/LIFTFRONT HITCH/LIFT
Additional Information14' MOLDBOARD
AIR SUSPENSION SEAT
DIFFERENTIAL LOCK
FENDERS
MIRRORS
SCARIFIER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • comments, misc. repairs, general remarks
  • all wheel drive
  • drivechain / tandems
  • scarifer
  • tires
general appearance
  • No
  • Good
  • Good
  • Good
  • Good
  • GoodSide panels are straight
  • GoodAll in place
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLight paint chips and surface rust on lower machine
  • FairGrill screen slightly bent
  • Good
  • GoodLadders in place
safety items
  • Yes
  • Good
  • GoodWorking
  • GoodWorking
  • PoorRetractable style belt (not dated)
gauges, operator station, console
  • Equipped with fm/CD player
  • Good
  • Good
  • Good
  • Good
  • GoodAll gauges working
  • GoodAll cab glass and mirrors in place (no chips or cracks)
  • Good
  • Good
  • GoodInterior lights working
  • GoodHour meter working reads 10,202hr
  • Good
  • Good
  • GoodAir ride seat suspension
  • Good
  • Good
engine
  • YesModerate
  • No
  • Yes
  • Yes
  • No
  • YesLeak at top rear of engine
  • No
  • Powered by Volvo D9BGBE3. 6-cylinder turbo diesel
  • Operated in normal range
  • Normal
  • Good
  • Good
  • Good
  • GoodStarts and runs good
  • Good
cooling system
  • Good
  • GoodHydraulic drive
  • Good
  • Good
electrical, starting and charging system
  • No
  • Good
  • Good
  • Good
  • Good
  • GoodAll floodlights on machine working
transmission
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • GoodShifted good through speeds
  • Good
  • Good
steering
  • FairShows aprox 3/8in play in articulation pins and bushings
  • Good
  • Good
  • Good
  • GoodDry
  • GoodSteers good, all steer functions working
  • Good
  • GoodBoth dry
brake
  • Service and parking brake working good
  • Good
  • Good
  • GoodWorking
  • Good
  • GoodWorking
hydraulics
  • FairRight circle drive cylinder seeping, leaking from packing
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAll hydraulic functions operated good
  • PoorNot working (unplugged)
  • Good
  • Good
blade
  • 14ft blade
  • Good
  • Good
  • GoodIn good condition circling has minimal vertical play
  • FairCarbide tipped edge, replaceable teeth, teeth show wear
  • GoodCan end lift cylinder mounting bushings just starting to show wear
  • Good
  • Good
  • GoodCan end lift cylinder mounting bushings just starting to show wear
comments, misc. repairs, general remarks
  • Runs and operates good
  • Well maintained
all wheel drive
  • Good
  • GoodOperated good, has variable pull control, operated good through range
  • Good
  • Good
  • GoodDry around drive motors and wheel seals
  • Good
  • Good
drivechain / tandems
  • GoodOscillating tandem seals dry
  • Good
  • Good
  • Good
scarifer
  • Rear mount, 9-shank
  • Good
  • Good
  • Good
  • Good
  • FairLeft outer 2 shanks missing teeth
tires
  • 17.5-R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterUnicure (CSG)2070NoNoNo
Left FrontUnicure (CSG)2580NoNoNo
Left RearUnicure (CSG)1640NoNoNo
Right CenterUnicure (CSG)2990NoNoNo
Right FrontUnicure (CSG)1540NoNoNo
Right RearUnicure (CSG)1760NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone