Noram 65E

Noram 65E

Price
120,500 USD
Year
2014
Working hours
1475 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandNoram 65E
Categorymotor graders
Serial Number65ET9971
Unit Number472339
Catalog NumberCU4526056
Manufacturing Year2014
Hours1475 h
CountryUnited States
LocationSilverthorne, CO
Pricing
Price Excluding Tax$ 120,500
Tax-
Price Including Tax-
Details
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information1348 GD 3/26/20
10' MOLDBOARD
2014 NORMA 65E MOTOR GRADER
53" CIRCLE W/ A FRAME DRAWBAR
65E COMPACT MOTOR GRADER
AIR CONDITIONER/HEATER/DEFROSTER
ALARM, TRAVEL / ROPS CANOPY
AM-FM RADIO CD GROUP
AS IS / AS RECEIVED
BLADE PITCH
CAB DISPLAY/ CONSOLE GROUP
CAB MOUNTED MIRRORS
ENGINE ENCLOSURES / 6X4 DRIVE
ENGINE,C3.4 114 HP TURBO TIER 3
FLOAT VALVE GROUP
FRONT MOUNTING GROUP
FRONT SCARIFIER
HYDRAULICS, STANDARD
LIGHTING, INTERIOR-CAB
LIGHTING,WORK/ FLOODLIGHT GROUP
SEAT,CLOTH SUSPENSION W/2" BELT
TIRES, FIRESTONE 15-19.5 ... FIRESTONE 15-19.5 RR @85%
TRANSMISSION, POWERSHIFT F6
VANDALISM PROTECTION
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information1348 GD 3/26/20
10' MOLDBOARD
2014 NORMA 65E MOTOR GRADER
53" CIRCLE W/ A FRAME DRAWBAR
65E COMPACT MOTOR GRADER
AIR CONDITIONER/HEATER/DEFROSTER
ALARM, TRAVEL / ROPS CANOPY
AM-FM RADIO CD GROUP
AS IS / AS RECEIVED
BLADE PITCH
CAB DISPLAY/ CONSOLE GROUP
CAB MOUNTED MIRRORS
ENGINE ENCLOSURES / 6X4 DRIVE
ENGINE,C3.4 114 HP TURBO TIER 3
FLOAT VALVE GROUP
FRONT MOUNTING GROUP
FRONT SCARIFIER
HYDRAULICS, STANDARD
LIGHTING, INTERIOR-CAB
LIGHTING,WORK/ FLOODLIGHT GROUP
SEAT,CLOTH SUSPENSION W/2" BELT
TIRES, FIRESTONE 15-19.5 ... FIRESTONE 15-19.5 RR @85%
TRANSMISSION, POWERSHIFT F6
VANDALISM PROTECTION
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • comments, misc. repairs, general remarks
  • drivechain / tandems
  • emissions
  • scarifer
  • tires
general appearance
  • Yes
  • GoodCab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRight side damaged
safety items
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • GoodWorking
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairBlades bad
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWheel
  • Good
brake
  • Good
  • Good
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
  • 10 ft blade
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Photos
drivechain / tandems
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
  • No
  • Good
scarifer
  • Good
  • Good
  • Good
  • Good
tires
  • Rear 85% front 70%
  • 15-19.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterFirestoneNoNoNo
Left FrontTitanNoNoNo
Left RearFirestoneNoNoNo
Right CenterFirestoneNoNoNo
Right FrontTitanNoNoNo
Right RearFirestoneNoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources