John Deere & CO. 772G/GP

John Deere & CO. 772G/GP

Price
175,000 USD
Year
2013
Working hours
7109 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere & CO. 772G/GP
Categorymotor graders
Serial NumberXHCE649037
Unit Number461202
Catalog NumberCU4433492
Manufacturing Year2013
Hours7109 h
CountryUnited States
LocationGrand Junction, CO
Pricing
Price Excluding Tax$ 175,000
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
LOW PROFILE CAB/ROPSLOW PROFILE CAB/ROPS
Additional InformationAUTO DIFFERENTIAL LOCK
SUPPLEMENTAL STEERING
CIRCLE CLUTCH/TRANSMISSION GUARD
ENGINE,POWERTECH PSS 9.0L, TIER4
AS IS / AS RECEVIED
2013 JOHN DEERE 772G/GP GRADER
LIGHTING, INTERIOR & WORK
AIR CONDITIONER/HEATER/DEFROSTER
TIRES,14R24 @85%
BEACON / EPA LABEL/ ALARM-TRAVEL
AM/FM/CD-RADIO /REARVIEW CAMERA
ETHER AID / BLOCK HEATER
HYDRAULICS / STANDARD
AIR SUSPENSION SEAT /MIRRORS
ALL WHEEL DRIVE / 12' MOLDBOARD
7109/08/14/18
14' MOLDBOARD W/SNOW WING
FRONT HITCH/LIFT / AIR DRYER
AUTO SHIFT / THROTTLE LOCK
RIPPER, MULTI-SHANK
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • comments, misc. repairs, general remarks
  • all wheel drive
  • drivechain / tandems
  • emissions
  • ripper
  • snow wing
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodLeft step is bent but new one will Be installed or straightened
  • Yes
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • Yes
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
blade
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Very well maintained and well Equipped County Machine
  • Rush trade value for Brian Shaver
all wheel drive
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drivechain / tandems
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
  • Good
  • Good
  • No
ripper
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
snow wing
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
tires
  • Yes
  • 14R24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterMichelin24NoNoNo
Left FrontMichelin16YesNoNo
Left RearMichelin24NoNoNo
Right CenterMichelin24NoNoNo
Right FrontMichelin16YesNoYes
Right RearMichelin24NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone