John Deere & CO. 872G

John Deere & CO. 872G

Price
179,950 USD
Year
2014
Working hours
4632 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere & CO. 872G
Categorymotor graders
Serial NumberDW872GX661858
Unit Number198U007
Catalog NumberCU4446219
Manufacturing Year2014
Hours4632 h
CountryUnited States
LocationIA
Pricing
Price Excluding Tax$ 179,950
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
OROPSOROPS
ALL WHEEL DRIVEALL WHEEL DRIVE
AUTO SHIFTAUTO SHIFT
PUSHBLOCKPUSHBLOCK
RIPPERRIPPER
TRANSMISSION GUARDTRANSMISSION GUARD
LOW PROFILE CAB/ROPSLOW PROFILE CAB/ROPS
THROTTLE LOCKTHROTTLE LOCK
Additional InformationPICTURES AS OF: 6/20/19 4503 HOURS

16' MOLDBOARD
AIR SUSPENSION SEAT
AUTO DIFFERENTIAL LOCK
BLUETOOTH RADIO
CROSS SLOPE
DIFFERENTIAL LOCK
MIRRORS
REAR WINDOW DEFROST
REARVIEW CAMERA
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • all wheel drive
  • drivechain / tandems
  • emissions
  • ripper
  • tires
general appearance
  • Goodminor bent in lower left rung - usable
  • Goodstraight
  • Goodno visible cracks or damage
  • Goodstraight and secure
  • Goodplastic - turbo type
  • Goodminor light scratches/ some fading and peeling on the back grill - good coverage - no rust
  • Goodstraight - no damage
  • Goodstraight and secure
  • Goodno visible leaks or damage
  • Goodno visible cracks or damage
  • Goodno damage
  • Goodno damage
  • Good
  • GoodLow profile cab - no damage
  • Good
  • Overall straight machine - No major damage
  • No
  • No
safety items
  • Goodworking
  • Good
  • GoodApril 2014
  • Good
  • Goodworking
  • Goodworking
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • No
  • No
  • No
  • Goodcooling
  • Goodno damage - column tilt working
  • Goodsecure
  • Good
  • Goodno holes or wear
  • Goodall appear to be working
  • Goodno cracks or damage
  • Goodclean - not loose
  • Goodblower fan working in all speeds
  • Goodworking
  • Gooddigital - working
  • Goodno damage
  • GoodAM/FM - working
  • Fairminor tears in both armrests - head rest is missing
  • Goodcloth - air suspension - heated
  • Goodno damage - all are working
  • Goodall are working
engine
  • Goodsecure
  • GoodDPF - Sealed unit
  • Goodno visible leaks or problems
  • Goodfull RPM range - throttle lock working
  • Goodserviced @ 3965 Hours
  • Goodstarts and runs normally
  • GoodNo visible leaks or damage
  • No
  • No
  • Yes
  • Yes
  • No
  • YesOil cooler seeping - minor
  • No
  • No
  • Normal
  • Normal
  • Goodno damage
  • GoodGreen
cooling system
  • No
  • Goodno noises
  • Goodclean - no leaks or damage
  • Goodno damage
  • Gooddry
  • Good
  • Goodsecure
  • Gooddry
electrical, starting and charging system
  • Yes
  • YesLED
  • Goodcharging
  • Goodclean and secure - replaced 10/17
  • Goodno drag
  • Goodno visible damage
  • Good1 bulb burned out upper right side - all others working
transmission
  • Goodworking
  • Good8 speeds
  • Good8 speeds
  • Goodserviced @ 3965 Hours
  • Good
  • No
  • No
  • Goodno visible leaks or damage
  • Goodworking normally
  • Good
  • Goodno visible leaks or damage
  • Goodshifted normally through all gears
  • Goodno noise
  • Goodno visible leaks
steering
  • Goodsecure
  • Goodfunctioning normally
  • Goodno noises or leakage
  • Goodno leaks - calibrated sucesfully
  • Goodtie rod ends have been replaced
  • Goodno damage to the wheel
  • Gooddry
  • Goodno excessive movement
  • Goodno excessive movement
  • Goodno visible leaks or damage
  • Fairminor noise from the linkage
  • Goodboth are dry
  • Fairouter bearings for the C-frames are loose - right is worse
brake
  • Goodworking normally
  • Goodbrake line guard over the tandem housings
  • Goodworking normally / holding
  • Goodno damage
  • Goodworking normally
hydraulics
  • Goodno leaks or noises
  • Gooddry
  • Goodno excessive movement
  • Goodseveral hoses seeping from the crimps in the articulation
  • Goodserviced @ 3525 Hours
  • Goodno leaks or noises
  • Goodno leaks
  • Goodboth are dry
  • Good9 functions - no excessive movement in the linkage
  • No
  • Goodall functions are working normally
  • Good
  • Gooddry
  • Goodno damage or leaks
  • Gooddry
blade
  • GoodBOE-New cutting edge and end bits
  • Goodno excessive movement
  • Goodno damage
  • Goodno wear
  • Goodminor movement
  • Goodno damage
  • Goodno damage
  • Goodminor movement
  • Goodno damage or looseness
  • Goodno damage
  • Goodminor adjustment needed
all wheel drive
  • Goodno leaks - hose guarding on the front hoses is torn/wore
  • Goodappears to be working normally
  • Good
  • Goodno leaks
  • Goodno noises or leaks
drivechain / tandems
  • Goodno leaks or damage
  • Goodmanual - working
  • Goodno leaks
  • Goodno visible damage or noise
  • Goodsecure - no damage
emissions
  • NoTeir 4 final
  • Goodno visible problems
  • Goodno visible leaks or damage - replaced @ 3,965 SMH 5/30/18
ripper
  • Good90" - 5 shank
  • Good
  • Gooddry
  • Goodno damage
  • Goodno leak or damage
  • Goodsecure - no excessive movement
  • GoodGET 50% remaining
tires
  • 550 / 65R 25
  • Yes
  • Front tires new 550/65R25 Michelin XLD - rears are usable approx 25% remaining
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterMichenin1625NoNoNo
Left FrontMichelin100NoNoNo
Left RearMichelin1525NoNoNo
Right CenterMichelin1625NoNoNo
Right FrontMichelin100NoNoNo
Right RearMichelin1625NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INC.See InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone