Champion 710A

Champion 710A

Price
15,000 USD
Year
1984
Working hours
8250 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChampion 710A
Categorymotor graders
Serial Number16180
Unit NumberT161800
Catalog NumberCU4535704
Manufacturing Year1984
Hours8250 h
CountryUnited States
LocationCharlotte, NC
Pricing
Price Excluding Tax$ 15,000
Tax-
Price Including Tax-
Details
Accessories
HIGH PROFILE CAB/ROPSHIGH PROFILE CAB/ROPS
Additional InformationCAB • HEAT • 12' BLADE • SCARIFIER

SCARIFIER
12' MOLDBOARD
Features
Accessories
HIGH PROFILE CAB/ROPSHIGH PROFILE CAB/ROPS
Additional InformationCAB • HEAT • 12' BLADE • SCARIFIER

SCARIFIER
12' MOLDBOARD
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • comments, misc. repairs, general remarks
  • drivechain / tandems
  • scarifer
  • tires
general appearance
  • Yes
  • Fairsome rust
  • Good
  • Poorrust holes and rough inside
  • Fairweathered
  • Good
  • Good
  • Good
  • Fairbent
  • Poorbent
  • Poordull, scratches and rust
  • Poorbent
  • Good
  • Poorruat
  • Poorbent and loose
safety items
  • Nocould not find
  • No
  • Poornot working
  • Poornot working
  • Poorno date
gauges, operator station, console
  • No
  • No
  • Good
  • Fairseals weathered
  • Poorworn
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • Noslight at oil pan
  • No
  • Normal
  • Clear
  • Good
  • GoodGreen
  • Good
  • Poorno muffler or stack
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Poorfitting leaking on cooler
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Poorworn and loose
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Poorworn and loose
  • Poorleaking
brake
  • Good
  • Good
  • Good
  • Poornot working
  • Good
  • Good
hydraulics
  • Good
  • Fairslight leak
  • Fairsome wear
  • Good
  • Good
  • Poorleaking
  • PoorRT side leaking
  • Good
  • Good
  • Good
  • Poorleaking
  • Good
  • Good
blade
  • Good
  • Good
  • Poorworn and loose
  • Good
  • Fairsome wear
  • Good
  • Poorworn and loose
  • Good
comments, misc. repairs, general remarks
  • replace seat belt - inside cab rough - lots of rust - hyd and cylinder leaks - pins worn - no park brake
drivechain / tandems
  • Good
  • Goodvery slight leak, RT side
  • Good
  • Good
scarifer
  • Good
  • Good
  • Fairsome wear
  • Good
  • Good
  • Good
  • Poorworn
tires
  • Yes
  • 40%
  • 14.00 - 24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterDenman1429NoYesNo
Left FrontOTANI3083NoNoNo
Left RearDenman1223NoYesNo
Right CenterDenman1326NoYesYes
Right FrontPrimeX2662NoNoNo
Right RearDenman1326NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CAROLINA CATSee InventoryWebsiteSelect contact
Gary Jarvis
Telephone:+1 704 731 7500
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone