Caterpillar 160M3 AWD

Caterpillar 160M3 AWD

Price
347,900 USD
Year
2016
Working hours
2488 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 160M3 AWD
Categorymotor graders
Serial NumberN9T00177
Unit Number18G01232
Catalog NumberCU4421094
Manufacturing Year2016
Hours2488 h
CountryUnited States
LocationMT
Pricing
Price Excluding Tax$ 347,900
Tax-
Price Including Tax-
Features
Additional InformationSNOW ARRANGEMENT
*LIGHTS, FRONT HEADLIGHTS, HIGH
*LIGHTS, WORKING, PLUS
*MOUNT, SNOW WING, FRAME READY
*MOUNTING, WARNING LIGHT
*TRANSMISSION, AUTOSHIFT
ACCUMULATORS, BLADE LIFT
ARTICULATION GUARD
BASE+6(WM,WT+F,DA1,DA2,FL,RIP)
BUNDLED, SPARE RIM
CAB, PLUS (ANTI-ICING GLASS)
CAB, PREMIUM (INTERIOR)
CAMERA, REAR VISION
COLD WEATHER PLUS PACKAGE AWD
CONTROL,AUTO ARTICULATION-DEMO
COOLANT, 60/40, -51C (-60F)
DECALS, ENGLISH (U.S.)
DOMESTIC TRUCK
FENDERS, FRONT, AWD
FENDERS, REAR
GLOBAL ARRANGEMENT,LOW AMBIENT
GRADE CONTROL X SLOPE
HEATER, ENGINE COOLANT, 120V
JOYSTICK CONTROLS, ADVANCED
LANE 3 ORDER
LANGUAGE, ENGLISH
LIFT GROUP, FRONT MOUNTING
LIFT GROUP, MANUAL, FRONT
LIGHT, LED WARNING STROBE
LIGHTS, SERVICE, INTERNAL
LINES, RIPPER, ADDITIONAL
MIRRORS, OUTSIDE HEATED 24V
MOLDBOARD, 16 FT
MSO ACRRG ENG S/N SYE11870
PRECLEANER, SY-KLONE
PRODUCT LINK, SATELLITE PLE631
RIM, 14" X 25" AWD MP (SPARE)
RIM, 14" X 25" MP (SPARE)
RIPPER/SCARIFIER
SEAT BELT
SHANKS/TEETH, RIPPER/SCARIFIER
STARTER, ELEC, EXTREME DUTY
TIRES,17.5R25 MX XSNO+ * G2 MP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTOR & EQUIPMENT CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202 ext 235
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone