Caterpillar 160M3AWD

Caterpillar 160M3AWD

Price
314,800 USD
Year
2015
Working hours
3099 h
Videos of Caterpillar 160M3AWD
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 160M3AWD
Categorymotor graders
Serial NumberN9T00107
Unit NumberQUC0263
Catalog NumberCU2568716
Manufacturing Year2015
Hours3099 h
CountryUnited States
LocationWichita, KS
Pricing
Price Excluding Tax$ 314,800
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BEACONBEACON
ALL WHEEL DRIVEALL WHEEL DRIVE
SIDE SHIFTSIDE SHIFT
ENGINE ENCLOSURESENGINE ENCLOSURES
TIP CONTROLTIP CONTROL
BLADE FLOATBLADE FLOAT
JOYSTICK STEERINGJOYSTICK STEERING
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

160M3 2015
ARTICULATION GUARD
BASE + 2 (FL,RIP)
CAB, PLUS (INTERIOR)
CAB, PLUS (STANDARD GLASS)
CAMERA, REAR VISION
COLD WEATHER PLUS PACKAGE AWD
DECALS, ENGLISH (U.S.)
DIFF LOCK/UNLOCK
DOMESTIC TRUCK
GLOBAL ARRANGEMENT,LOW AMBIENT
HEATER, ENGINE COOLANT, 120V
HITCH, TOWING
JOYSTICK CONTROLS, BASIC
LANE 2 ORDER
LANGUAGE, ENGLISH
LIFT GROUP, FRONT MOUNTING
LIGHT, LED WARNING STROBE
LIGHTS, FRONT HEADLIGHTS, HIGH
LIGHTS, SERVICE, INTERNAL
LIGHTS, WORKING, PLUS, HALOGEN
LINES,STANDARD W/O ACCUMULATOR
MIRRORS, OUTSIDE HEATED 24V
MOLDBOARD, 14' PLUS
MOUNTING, WARNING LIGHT
NO ACCUGRADE
PRECLEANER, SY-KLONE
PRODUCT LINK, SATELLITE PL321
SEAT BELT
SLIP CLUTCH
STARTER, ELEC, EXTREME DUTY
TIRES, 17.5R25 BS VKT * D2A MP
TRANSMISSION, AUTOSHIFT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • comments, misc. repairs, general remarks
  • drivechain / tandems
  • scarifer
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
safety items
  • Good
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • NORMAL
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • No
blade
  • Good
comments, misc. repairs, general remarks
  • PERFORMED PM 3 SERVICE - 1041 HOURS
drivechain / tandems
  • Good
scarifer
  • Good
  • Good
  • Good
tires
  • 80%
  • 17.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front80NoYesNo
Left Rear80NoYesNo
Right Front80NoYesNo
Right Rear80NoYesNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone