Quick Search

Caterpillar 160M3

Caterpillar 160M3

Price
$219,000
Year
2015
Working hours
7,260 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO.
El Paso, CO
+1 303 900 5875
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 160M3
Categorymotor graders
Serial NumberN9L00111
Unit Number436983G
Catalog Number2221335
Year2015
Hours7,260 h
CountryUnited States
LocationEl Paso, CO
Pricing
Price Excluding Tax219,000 USD
Tax-
Price Including Tax-
Details
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional information150 AMP ALTERNATOR
ACCUMULATORS, BLADE LIFT
ANTIFREEZE WINDSHIELD WASHER
ARTICULATION GUARD
BASE + 1 (RIP)
BATTERIES, EXTREME DUTY-1400
PUSH PLATE
RADIO,12V,AM/FM,WTHR/BLTTH
RIPPER-SCARIFIER, REAR
RPM INDUSTRIES,QUICK-EVAC SYSTEM
SEAT BELT
SEAT, AIR SUSPENSION, CLOTH
SHADE, SUN
STANDARD GLASS
STARTER, ELECTRIC, HEAVY DUTY
STARTING AID, ETHER
SWITCH, WORK LIGHTING
TIRES, 17.5R25 MX XHA 1* MP
TRANSMISSION, AUTOSHIFT
TRIMBLE BASE KIT
TRIMBLE INSTALL KIT
WIPER/WASHER, REAR
C9.3 ENGINE
CAB, PLUS (INTERIOR)
CAB, PLUS (STANDARD GLASS)
CAMERA, REAR VISION
COLD START; TRANS OIL & BRK
COLD WEATHER PLUS PACKAGE
CONVERTER, COMMUNICATION(CB)
CURVED CUTTING EDGE,8"X3/4"
DECALS, ENGLISH (U.S.)
DRIVE TIRES REPLACED AUGUST 2018
END BITS, STNDRD, W/OVERLAY
FAN, DEFROSTER, REAR WINDOW
GLOBAL ARRANGEMENT,LOW AMBIENT
GRADE CONTROL X SLOPE
HEATER, ENGINE COOLANT, 120V
JOYSTICK CONTROLS, ADVANCED
LANGUAGE, ENGLISH
LIGHT, LED WARNING STROBE
LIGHTS, FRONT HEADLIGHTS, LOW
LIGHTS, MIDFRAME, TOE 3X3
LIGHTS, RIPPER 3X3
LIGHTS, WORK, HEEL 3X3
LIGHTS, WORKING, PLUS
MIRRORS, OUTSIDE HEATED
MOLDBOARD 16' X 27" X 1"
MOUNTING, WARNING LIGHT
OIL, HYDRAULIC, COLD, 0W
PRECLEANER, NON SY-KLONE
PRODUCT LINK, SATELLITE PL321
5996 RN 9/10/21
MOLDBOARD, 16 FT
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1710
  • No
  • Good
  • FairInside rear linning torn, filter cover bolt missing, rs. Door hits frame plastic cover
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
700
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1610
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLs. Blade bent
engine
800
  • No
  • No
  • Yes
  • No
  • No
  • Yes
  • No
  • Normal
  • Normal
  • Good
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1100
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1310
  • FairLower pin lock bolt broken, in shop?
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
731
  • Swivel guard bent
  • Good
  • FairTop stops worn
  • PoorWorn, in shop?
  • Good
  • Good
  • Good
  • Good
  • FairSlide inserts worn in shop?
  • FairFront teeth worn, pinion is worn
  • Good
  • Good
comments, misc. repairs, general remarks
  • In shop for repairs
drivechain / tandems
610
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRs. Tandem underside dented out, top cat walk dented
  • Good
ripper
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • Yes
  • 17.5r25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterFirestone45NoYesYes
Left FrontMichelin35NoYesYes
Left RearFirestone45NoYesNo
Right CenterFirestone45NoNoNo
Right FrontHercules70NoNoNo
Right RearFirestone45NoYesNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering