Caterpillar 160M

Caterpillar 160M

Price
113,310 USD
Year
2012
Working hours
7852 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 160M
Categorymotor graders
Serial NumberB9E00795
Unit Number497048
Catalog NumberCU4473157
Manufacturing Year2012
Hours7852 h
CountryCanada
LocationSaskatoon, SK
Pricing
Price Excluding Tax$ 113,310
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
BEACONBEACON
EPA LABELEPA LABEL
Additional InformationF.FENDERS, NON-AWD
GUARD, DEBRIS
HITCH, TOWING
INSTALLATION AR- BOX FRAME
L&R HEATED MIRRORS 24V
LIGHT, LED WARNING STROBE
LINES,STANDARD W/O ACCUMULATOR
NO COMPRESSOR
REAR FENDERS
SY-KLONE PRECLEANER
EPA CANADA ONLY
*BLADE, 14' X 27" X 1"
*CUTTING EDGE, 14' BLADE
*RADIO, 12V, AM/FM WEATHERBAND
*SHADE, SUN
ADD'L.RIPPER LINES
BASE&5 (WM, WT, DA1, FL, RIP)
ENG.COOLANT HEATER 120V
EXTENSION, BLADE, 2' LEFT HAND
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADA (SASKATCHEWAN)See InventoryWebsiteSelect contact
Corey Wilton
Canada
Telephone:+1 306 949 6232
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone