Caterpillar 160M

Caterpillar 160M

Price
127,500 USD
Year
2012
Working hours
8718 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 160M
Categorymotor graders
Serial NumberM9E00405
Unit NumberEQN108771
Catalog NumberCU4498536
Manufacturing Year2012
Hours8718 h
CountryUnited States
LocationOmaha, NE
Pricing
Price Excluding Tax$ 127,500
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional InformationEXTENSION BLADE 24"X 27" LH
FILM ENGINE VHP PLUS
GLOBAL ARRANGEMENT LOW AMBIENT
GUARD TRANSMISSION
HEATER ENGINE COOLANT 120V
HITCH TOWING
INSTALLATION AR- BOX FRAME
LANE 2 ORDER
LANGUAGE ENGLISH
LIFT GROUP MANUAL FRONT
LIGHT LED WARNING STROBE
LIGHTS FRONT HEADLIGHTS HIGH
LIGHTS WORKING PLUS
LINES STANDARD W/O ACCUMULATOR
MIRRORS OUTSIDE HEATED
MOLDBOARD 14 FT PLUS
MOUNTING FOR WARNING LIGHT
MOUNTING FRONT LIFT
NO ACCUGRADE
PRECLEANER (SNOW)
PRODUCT LINK PL321
ROLL ON-ROLL OFF
STARTER ELECTRIC HEAVY DUTY
TIRES 17.5R25 MX SNO+ 1* MP
TRANSMISSION AUTOSHIFT
WEATHER COLD PLUS
BLADE 14' X 27" X 1"
SNOW ARRANGEMENT
ARTICULATION GUARD
BASE & 3 (WM WT- NO FLOAT FL)
CAB PLUS (STANDARD GLASS)
CAMERA REAR VISION
COMFORT PACKAGE
CUTTING EDGE 14' BLADE
END BITS OVERLAY
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • drivechain / tandems
  • tires
general appearance
  • YesMachine needs washed and cleaned
  • No
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • FairPaint is scratched and chipped
  • Good
  • FairLeft side of grill shroud is cracked and grill has a small hole in it
  • Good
  • Good
  • Good
safety items
  • Yes
  • Good
  • GoodRotating beacon
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFront glass is sand pitted
  • Good
  • Good
  • Good
engine
  • No
  • Yes
  • No
  • No
  • No
  • Belts/Pulleys - Good condition
  • Normal
  • Normal
  • FairDusty
  • GoodRed
  • Good
cooling system
  • NoCoolers could stand to be blown out
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • FairRight side blade work light is inoperable
transmission
  • No
  • No
  • Universal joints - Good condition
  • GoodPowershift auto
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Brakes - Holding 2nd gear / No leaks
  • Good
  • Good
  • Good
hydraulics
  • No
  • Circle shift and plates - Fair condition - Circle side inserts are worn to the point of replacement / Wheel lean cylinder - Good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
  • 142 blade extension
  • Good
  • FairFrog has some wear
drivechain / tandems
  • Good
  • Good
  • Good
tires
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterMichelin Snow Plus - ZTL0162E9A16NoNoNo
Left FrontMichelin Snow Plus0NoYesNo
Left RearMichelin Snow Plus - ATL0756E5A16NoNoNo
Right CenterMichelin Snow Plus - ATL0763E8A18NoNoNo
Right FrontMichelin Snow Plus - ZTP0654E7ANoNoNo
Right RearMichelin Snow Plus - ZTL0656RE5A14NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone