Caterpillar 160M3 AWD

Caterpillar 160M3 AWD

Price
319,000 USD
Year
2015
Working hours
3643 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 160M3 AWD
Categorymotor graders
Serial NumberN9T00132
Unit Number19G01181
Catalog NumberCU4537178
Manufacturing Year2015
Hours3643 h
CountryUnited States
LocationBillings, MT
Pricing
Price Excluding Tax$ 319,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
AM FM RADIOAM FM RADIO
ALL WHEEL DRIVEALL WHEEL DRIVE
AUTO SHIFTAUTO SHIFT
RIPPERRIPPER
JOYSTICK STEERINGJOYSTICK STEERING
TRANSMISSION GUARDTRANSMISSION GUARD
THROTTLE LOCKTHROTTLE LOCK
Additional InformationTIRES,17.5R25 MX XSNO+ * G2 MP
ARTICULATION GUARD
LIFT GROUP, FRONT MOUNTING
*MOUNT, SNOW WING, FRAME READY
LIGHT, LED WARNING STROBE
FENDERS, FRONT, AWD
LIFT GROUP, MANUAL, FRONT
LINES, RIPPER, ADDITIONAL
FENDERS, REAR
GRADE CONTROL X SLOPE
MIRRORS, OUTSIDE HEATED 24V
COOLANT, -51C (-60F)
PRECLEANER, SY-KLONE
LANE 3 ORDER
STARTER, ELEC, EXTREME DUTY
PRODUCT LINK, SATELLITE PL321
DOMESTIC TRUCK
RIPPER/SCARIFIER
MOLDBOARD, 14' PLUS
COLD WEATHER PLUS PACKAGE AWD
CAB, PLUS (STANDARD GLASS)
GLOBAL ARRANGEMENT,LOW AMBIENT
BASE + 5 (WM,WT,DA1,FL,RIP)
JOYSTICK CONTROLS, ADVANCED
DECALS, ENGLISH (U.S.)
*LIGHTS, WORKING, PLUS
HEATER, ENGINE COOLANT, 120V
CAB, PLUS (INTERIOR)
CAMERA, REAR VISION
ACCUMULATORS, BLADE LIFT
*TRANSMISSION, AUTOSHIFT
LANGUAGE, ENGLISH
SEAT BELT
*MOUNTING, WARNING LIGHT
SNOW ARRANGEMENT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • comments, misc. repairs, general remarks
  • all wheel drive
  • drivechain / tandems
  • ripper
  • tires
general appearance
  • NoClean
  • Above average cosmetics- machine has been cleaned and serviced.
  • Good
  • Good
  • Good
  • GoodRemoval of customer decals required on both sides of engine doors.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodStandard lower end rock chips
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Fair2015
gauges, operator station, console
  • All glass in good condition- nice clean non- smoker interior.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • GoodCold starts well- good power- recent service with Cat filters.
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • FairRF bulb out
transmission
  • No
  • No
  • Shifts well in all ranges
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
  • Good
  • Good
  • Good
  • GoodNEW C.E.
  • Good
  • Fairsee photos- the left side moldboard has a stress crack on outboard end.
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Above average condition for county trade. clean and serviced.
  • AWD- ripper- grade control- 17.5R25- snow & cold weather Pkg.
all wheel drive
  • Fairsee photos- the RF supply line has typical abrasion- sell as is?
  • GoodFully functional in creep and manual modes.
  • Good
  • Good
  • Good
drivechain / tandems
  • Good
  • Good
  • Good
ripper
  • Good
  • Good
  • Good
  • Good
  • Good3 shanks and full rack of scarifiers
tires
  • Yes
  • All above 50%- new = 35/32- no damage.
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Center29
Left Front20
Left Rear29
Right Center29
Right Front19
Right Rear29
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTOR & EQUIPMENT CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202 ext 235
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone