Quick Search

Caterpillar 160M3 AWD

Caterpillar 160M3 AWD

Year
2018
Working hours
5,280 h
Email x
Name

My email address:*

My friend's email address:*

Message:

N C MACHINERY CO.
Yakima, WA
+1 406 656 0202
Show phone number
Basic information
BrandCaterpillar 160M3 AWD
Categorymotor graders
Serial NumberN9T00253
Unit Number22G0916
Catalog Number10008210
Year2018
Hours5,280 h
CountryUnited States
LocationYAKIMA, United States
Pricing
Price Excluding Tax374,700 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationLANE 3 ORDER
DOMESTIC TRUCK
MOLDBOARD, 14' PLUS
SNOW ARRANGEMENT
MIRRORS, OUTSIDE HEATED 24V
*MOUNTING, WARNING LIGHT
*TRANSMISSION, AUTOSHIFT
*LIGHTS, FRONT HEADLIGHTS, HIGH
*LIGHTS, WORKING, PLUS
*MOUNT, SNOW WING, FRAME READY
FENDERS, REAR
ACCUMULATORS, BLADE LIFT
SEAT BELT
DECALS, ENGLISH (U.S.)
STARTER, ELEC, EXTREME DUTY
RIPPER/SCARIFIER
DRAIN, GRAVITY, ENGINE OIL
FENDERS, FRONT, AWD
PRODUCT LINK, SATELLITE PLE631
LIGHTS, SERVICE, INTERNAL
TIRES,17.5R25 MX XSNO+ * G2 MP
COOLANT, 60/40, -51C (-60F)
COLD WEATHER PLUS PACKAGE AWD
BASE + 5 (WM,WT,DA1,FL,RIP)
CONTROLS, PERFORMANCE BUNDLE
CONTROL, INDUCEMENT OVERRIDE
*LIGHTS, ARM, FOLD DOWN
CAMERA, REAR VISION
LANGUAGE, ENGLISH
LIGHT, LED WARNING STROBE
LINES, RIPPER, ADDITIONAL
PRECLEANER, SY-KLONE
CAB, PLUS (INTERIOR)
CAB, PLUS (STANDARD GLASS)
GLOBAL ARRANGEMENT,LOW AMBIENT
ENG SN SYE21990 MSO AEHIZ
ARTICULATION GUARD
HEATER, ENGINE COOLANT, 120V
TANK, FUEL, STANDARD
Operator's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering