Quick Search

Caterpillar 160M3 AWD

Caterpillar 160M3 AWD

Price
$329,000
Year
2017
Working hours
3,502 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WESTERN STATES EQUIPMENT
Kalispell, MT
+1 8779914228
Show phone number
Basic information
BrandCaterpillar 160M3 AWD
Categorymotor graders
Serial NumberN9T00245
Unit NumberE0117201
Catalog Number10013289
Year2017
Hours3,502 h
CountryUnited States
LocationKalispell, United States
Pricing
Price Excluding Tax329,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationTRANSMISSION, AUTOSHIFT
COOLANT, 60/40, -51C (-60F)
TIRES,14.0R24 MX XSNO+ * G2 MP
SNOW ARRANGEMENT
160M3 AWD MOTOR GRADER
STARTER, ELEC, EXTREME DUTY
MIRRORS, OUTSIDE HEATED 24V
CONTROL, INDUCEMENT OVERRIDE
LIFT GROUP SN 7EW03977
RIPPER/SCARIFIER
LIGHTS, SERVICE, INTERNAL
CONTROLS, PERFORMANCE BUNDLE
BASE + 4 (WM,WT-FLOAT,FL,RIP)
ACCUMULATORS, BLADE LIFT
COLD WEATHER PLUS PACKAGE AWD
MOLDBOARD, 14' PLUS
MOUNT, SNOW WING, FRAME READY
DRAIN, GRAVITY, ENGINE OIL
SEAT BELT
MOUNTING, WARNING LIGHT
PRECLEANER, SY-KLONE
CAB, PLUS (INTERIOR)
CAB, PLUS (STANDARD GLASS)
HEATER, ENGINE COOLANT, 120V
MOUNTING, FRONT LIFT
DECALS, ENGLISH (U.S.)
ARTICULATION GUARD
GUARD, TRANSMISSION
PRODUCT LINK, CELLULAR PLE641
CAMERA, REAR VISION
LIGHTS, WORKING, PLUS
LANGUAGE, ENGLISH
GLOBAL ARRANGEMENT,LOW AMBIENT
LIGHTS, FRONT HEADLIGHTS, HIGH
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering