Caterpillar 14M

Caterpillar 14M

Price
406,200 USD
Year
2015
Working hours
3413 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 14M
Categorymotor graders
Serial NumberR9J01583
Unit NumberRUC0204
Catalog NumberCU4363712
Manufacturing Year2015
Hours3413 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$ 406,200
Tax-
Price Including Tax-
Features
Accessories
STARTER, ELECTRICSTARTER, ELECTRIC
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

ACCUGRADE READY
14M MOTOR GRADER
3918591 ENGINE AR-COMPL
3963305 TRANSMISSION AR
ACCUMULATORS, BLADE LIFT
AIR CLEANER
ALTERNATOR, 150 AMP (AC)
BASE & 1
BATTERIES, HEAVY DUTY
BLADE, 16' X 27" X 1"
CAB, BASE
CAMERA REAR VISION
CAT PROD LINK 321
COMFORT PACKAGE
CUTTING EDGE, 16' BLADE
END BITS, STANDARD
FILM, ENGINE, VHP
GLOBAL ARRANGEMENT
GUARD, DEBRIS
HORN, ELECTRIC
INSTALLATION ARRANGEMENT
JOYSTICK ADVANCED
LANGUAGE, ENGLISH
LIGHTS, FRONT LOW
LIGHTS, PLUS
LIGHTS, ROADING
MIRRORS, OUTSIDE MOUNTED
MOLDBOARD, 16 FT, PLUS
OIL, HYDRAULIC
TANK, FUEL, FAST FILL
TIRES, 20.5R25 MX XHA2 1* MP
WEATHER, STANDARD
Conditions
Good
Fair
Poor
  • comments, misc. repairs, general remarks
comments, misc. repairs, general remarks
  • SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE INCLUDED IN THE PRICE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone