Caterpillar 143H

Caterpillar 143H

Price
115,000 USD
Year
2004
Working hours
9142 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 143H
Categorymotor graders
Serial NumberAPN00409
Unit Number473088
Catalog NumberCU4540939
Manufacturing Year2004
Hours9142 h
CountryUnited States
LocationBloomfield, CO
Pricing
Price Excluding Tax$ 115,000
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional InformationAIR DRYER
SNOW ARRANGEMENT
*NO PUSH BLOCK/ENGINE ENCLOSURES
0P0910/9142/06/21/19
2004 CATERPILLAR 143H GRADER
ACCUMULATORS, BLADE LIFT
AIR CONDITIONER WITH HEATER
AS IS / AS RECEVIED
AUTOSHIFT, TRANSMISSION
BATTERY, EXTREME DUTY 1300 CCA
BLADE, 14' X 27" X 1" MOLDBOARD
CONSIGNMENT / ROBERTS, D.
CONVERTER, COMMUNICATION
COVERS, LOUVER W/SCREEN
END BITS, OVERLAY
ENGINE, TRIPLE HP SETTING
FAN, DEFROSTER, FRONT WINDOW
FAN, DEFROSTER, REAR WINDOW
HAMMER, WITH MOUNTING, LP CAB
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, BASE & 1 FUNCTION
LIGHTS, CAB, SNOW WING, RH
LIGHTS, CAB/BAR MOUNTED, HIGH
LIGHTS, WORK
LINES, PLOW/DOZER LIFT, AWD RH
LINES, PLOW/DOZER LIFT-RIGHT
MIRROR, OUTSIDE HEATED,24V
MIRRORS, DUAL INSIDE
PRECLEANER, TURBINE-TYPE
PROVISION, WARNING LIGHT
RADIO READY, ENTERTAINMENT
RIPPER, DIAMOND, MULTI-SHANK (3)
SEAT, CLOTH,CONTOUR AIR W/2"BELT
SPEEDOMETER/TACHOMETER
STARTING AID, ETHER
TIRES,MICHELIN 14.0R-24
TRANSMISSION AND DRIVE LINE
WIPER/WASHER, REAR, LP
WIPERS, INTERMITTENT FRONT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • comments, misc. repairs, general remarks
  • all wheel drive
  • drivechain / tandems
  • ripper
  • tires
general appearance
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • PoorOUT OF DATE
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • GOOD
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodCONTROL VALVE LEAKING- SLIGHT
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Fair
  • Good
  • Good
  • GoodMISC LEAKS
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFROG WORN TO BOLT HOLES
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • MACHINE STARTS AND RUNS
  • TIRES OK- HAVE AGE CRACKS
  • NO PUSH BLOCK
  • HAS SPARE TIRE AND RIM, SNOW CHAINS, 1EA BARE RIM
all wheel drive
  • Good
  • Good
  • Good
  • Good
  • Good
drivechain / tandems
  • MISC LEAKS
  • GoodMISC LEAK
  • Good
  • GoodMISC LEAK
  • Good
  • Good
ripper
  • DIAMOND
  • DIAMOND RIPPER
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good3 SHANKS
tires
  • No
  • Yes
  • AGE CRACKS ON ALL TIRES
  • 14.00R-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterMICHELIN80NoNoYes
Left FrontMICHELIN80NoNoYes
Left RearMICHELIN80NoNoYes
Right CenterMICHELIN80NoNoYes
Right FrontBRIDGESTONE80NoNoYes
Right RearMICHELIN80NoNoYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone