Caterpillar 140M3AWD

Caterpillar 140M3AWD

Price
190,000 USD
Year
2014
Working hours
6813 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M3AWD
Categorymotor graders
Serial NumberN9J00146
Unit NumberMA25715
Catalog NumberCU4368778
Manufacturing Year2014
Hours6813 h
CountryUnited States
LocationGrand Forks, ND
Pricing
Price Excluding Tax$ 190,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ALL WHEEL DRIVEALL WHEEL DRIVE
AUTO SHIFTAUTO SHIFT
JOYSTICK STEERINGJOYSTICK STEERING
FRONT HITCH/LIFTFRONT HITCH/LIFT
Additional Information14' MOLDBOARD
BLADE EXTENSION
CIRCLE CLUTCH
DEFROSTER FAN
FENDERS
MIRRORS
REARVIEW CAMERA
SNOW ARRANGEMENT
VHP PLUS
ARTICULATION GUARD
BASE + 4 (WM,WT-FLOAT,FL,RIP)
CAB, PLUS (INTERIOR)
CAB, PLUS (STANDARD GLASS)
CAMERA, REAR VISION
COLD WEATHER PLUS PACKAGE AWD
EXTENSION, BLADE, 24"X 27"X1"L
FENDERS, FRONT, AWD
FENDERS, REAR
GLOBAL ARRANGEMENT,LOW AMBIENT
HEATER, ENGINE COOLANT, 120V
HITCH, TOWING
LIGHT, LED WARNING STROBE
LIGHTS, FRONT HEADLIGHTS, HIGH
LIGHTS, WORKING, PLUS
LINES, RIPPER, ADDITIONAL
LINES,STANDARD W/O ACCUMULATOR
MIRRORS, OUTSIDE HEATED 24V
MOLDBOARD, 14' PLUS
MOUNT, SNOW WING, FRAME READY
MOUNTING, WARNING LIGHT
NO ACCUGRADE
PRECLEANER, NON SY-KLONE
PRODUCT LINK, SATELLITE PL321
STARTER, ELEC, EXTREME DUTY
TIRES, 14.0R24 BS VKT * G2 MP
TRANSMISSION, AUTOSHIFT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BUTLER MACHINERY COMPANYSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 701 2981700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone