Caterpillar 140M2AWD

Caterpillar 140M2AWD

Price
180,000 USD
Year
2012
Working hours
5093 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M2AWD
Categorymotor graders
Serial NumberR9G00137
Unit NumberMA25957
Catalog NumberCU4402476
Manufacturing Year2012
Hours5093 h
CountryUnited States
LocationRapid City, SD
Pricing
Price Excluding Tax$ 180,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
ALL WHEEL DRIVEALL WHEEL DRIVE
AUTO SHIFTAUTO SHIFT
JOYSTICK STEERINGJOYSTICK STEERING
Additional Information14' MOLDBOARD
AIR SUSPENSION SEAT
CIRCLE CLUTCH
DEFROSTER FAN
DIFFERENTIAL LOCK
ETHER AID
FENDERS
SNOW ARRANGEMENT
VHP PLUS
ARTICULATION GUARD
BASE + 4 (WM,WT,FL,RIP)
CAB, PLUS (STANDARD GLASS)
COMFORT PACKAGE
COOLANT, -51C (-60F)
GLOBAL ARRANGEMENT,LOW AMBIENT
GUARD, AXLE HOSE
HEATER, ENGINE COOLANT, 120V
HITCH, TOWING
INSTALLATION AR- BOX FRAME
LIGHT, LED WARNING STROBE
LIGHTS, FRONT HEADLIGHTS, HIGH
LIGHTS, WORKING, PLUS
LINES, RIPPER, ADDITIONAL
LINES,STANDARD W/O ACCUMULATOR
MIRRORS, OUTSIDE HEATED
MOLDBOARD, 14' PLUS
MOUNTING, FOR WARNING LIGHT
NO ACCUGRADE
PRECLEANER (SNOW)
PRODUCT LINK, PL321
SNOW WING READY PACKAGE
STARTER, ELECTRIC, HEAVY DUTY
TRANSMISSION, AUTOSHIFT
WEATHER, COLD PLUS
MICH 14.00R24 SNOPLUS @ 75%
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BUTLER MACHINERY COMPANYSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 701 2981700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone