Caterpillar 140M2 AWD

Caterpillar 140M2 AWD

Price
213,000 USD
Year
2011
Working hours
4861 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M2 AWD
Categorymotor graders
Serial NumberM9J00206
Unit NumberCE009570
Catalog NumberCU4331544
Manufacturing Year2011
Hours4861 h
CountryUnited States
LocationHenderson, NV
Pricing
Price Excluding Tax$ 213,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
ALL WHEEL DRIVEALL WHEEL DRIVE
PUSHBLOCKPUSHBLOCK
RIPPERRIPPER
JOYSTICK STEERINGJOYSTICK STEERING
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationACCUMULATORS, BLADE LIFT
LIGHT, WARNING, BEACON, STROBE
MME00521
PUSH PLATE, COUNTERWEIGHT
PRODUCT LINK, PL321
MOLDBOARD, 14' PLUS
TRANSMISSION, AUTOSHIFT
C9.3
9.3
BCPXL09.3HPA
2011
MR7G88
CAT
244
T4
AUTO DIFFERENTIAL LOCK
SACRIFICER
MIRRORS
DIFFERENTIAL LOCK
VHP PLUS
SUPPLEMENTAL STEERING
LIGHT GUARDING
AIR SUSPENSION SEAT
HEATED MIRRORS
TIRES 17.5-25
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • comments, misc. repairs, general remarks
  • all wheel drive
  • drivechain / tandems
  • ripper
  • tires
general appearance
  • YesExcess oil/dirt build up on lower part of engine. Excess debris build up on top of engine and on top of belly guards.
  • No
  • YesLast PM service is unknown
  • Lock does not work on 12V jump post access door.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMinor scrapes and gouges.
  • Good
  • Good
  • Good
  • FairBoth cab ladders have minor bends
safety items
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • FairReflector decals on ripper are torn
  • GoodSeat belt installed May,2018
  • Good
gauges, operator station, console
  • YesInterior detailing needed.
  • Yes
  • No
  • Yes
  • GoodA/C cooled to 44 at 100 ambient temp
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodHeater warmed to 115+ at 100 ambient
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairAM/FM radio - Antenna is broken
  • Good
  • FairPark brake switch has faded indicator markings. Secondary steering switch is missing the indicator insert.
  • FairBoth door wiper washers, rear window washer and rear side window washers do not function.
engine
  • No
  • No
  • Yes
  • YesOil seepage at starter mount..Has some excess oil residue on the lower part of the engine.
  • Yes
  • No
  • No
  • Normal
  • Clear
  • Good
  • FairCoolant red, protected to -32. Coolant very low in expansion tank.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • YesWith bottle
  • Yes
  • YesLeft reverse light inop.
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Yes
  • No
  • YesSeveral lines within the transmission compartment appear to be seeping (excessive oil and dirt build up, clean and recheck)
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairDust boots on tie rod and both steer cylinders are all torn
  • Good
brake
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • YesOil seepage at hyd. Oil filter grp. Oil appears to be seeping from lines or valves, originating underneath control valve cover panel on front frame near cab.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNoticeable play in circle lift cylinder ball sockets
  • Good
  • Good
  • FairNoticeable play in blade side shift cyl. pins.
  • Good
  • Good
blade
  • FairModerate play in circle mounting frame shafts
  • Good
  • FairBoth right and left side circle shoe guide set screw plates are cracking at the welds.
  • Good
  • Good
  • Good
  • Good
  • GoodSome minor wear to circle gear teeth
  • Good
comments, misc. repairs, general remarks
  • Machine inspected 4/20/2018 with 4468 hrs.
  • Reinspected 6/27/2018 with 4527 hours.
all wheel drive
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drivechain / tandems
  • YesRight side final drive has excess oil/dirt build up, seepage. Clean and recheck.
  • Good
  • Good
  • Good
  • Good
ripper
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • New tires installed July, 2018
  • 17.5- 25
  • Good
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontTriangle TB516100NoNoNo
Left RearTriangle TB516100NoNoNo
Left Rear CenterTriangle TB516100NoNoNo
Right FrontTriangle TB516100NoNoNo
Right RearTriangle TB516100NoNoNo
Right Rear CenterTriangle TB516100NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CASHMAN EQUIPMENT CO.See InventoryWebsiteSelect contact
Vicente Saucedo
Telephone:+1 702 633 6991 ext 4991
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone