Caterpillar 140M2

Caterpillar 140M2

Price
226,000 USD
Year
2012
Working hours
5579 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M2
Categorymotor graders
Serial NumberM9D01078
Unit Number453357
Catalog NumberCU2573424
Manufacturing Year2012
Hours5579 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$ 226,000
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional Information150 AMP ALTERNATOR
2012 CATERPILLAR 140M2 GRADER
ACCUMULATORS, BLADE LIFT
ARTICULATION GUARD
AS IS / AS RECEIVED
BASE & 3 ( FL, DA1, RIP)
BATTERIES, EXTREME DUTY
BLADE, 14' X 24" X 7/8"
C9 ENGINE
CAB, PLUS (STANDARD GLASS)
COMFORT PACKAGE
CONVERTER,COMMUNICATION (CB)
GLOBAL ARRANGEMENT,LOW AMBIENT
HEATER, ENGINE COOLANT, 120V
INSTALLATION AR- BOX FRAME
LIGHTS, FRONT HEADLIGHTS, LOW
LIGHTS, RIPPER 3X3
LIGHTS, WORK,HEEL 3X3
LIGHTS, WORKING, PLUS
LIGHTS,WORK,MIDFRAME TOE 3X3
MOLDBOARD, 14' BASIC
NO ACCUGRADE
PRECLEANER (SNOW)
PRODUCT LINK, PL321
PUSH PLATE
RADIO, 12V AM/FM WEATHERBAND
RIPPER MOUNTING
RIPPER-SCARIFIER, REAR
SEAT, AIR SUSPENSION CLOTH
SHANKS/TEETH FOR SCARIFIER
STANDARD GLASS
STARTER, ELECTRIC, HEAVY DUTY
CUTTING EDGE, 14' BLADE
SUN SHADE, REAR
SWITCH, WORK LIGHTING
TIER 4 INTERIM
TIRES- NEW BRIDGESTONES 14.00R24
TOOTH, RIPPER
WEATHER, COLD PLUS
WIPER/WASHER, REAR
END BITS, STANDARD
ENGINE, VHP PLUS
FAN, DEFROSTER, REAR WINDOW
STARTING ETHER/ COLD START
5571/09/23/19
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • drivechain / tandems
  • ripper
  • tires
general appearance
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Fairbent lower steps
  • No
  • Yes
safety items
  • Good
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
engine
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • good
cooling system
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yesdiff hose to trans- slight
  • No
steering
  • Fair
  • Good
  • Good
  • Fair
  • Good
brake
  • Good
  • Good
hydraulics
  • Fair
  • Fair
  • Good
  • Good
  • No
blade
  • Good
drivechain / tandems
  • Good
ripper
  • Good
tires
  • NEW 14.00-R24 BRIDGESTONES
  • 14.00R24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBRIDGESTONE100NoNoNo
Left RearBRIDGESTONE100NoNoNo
Right FrontBRIDGESTONE100NoNoNo
Right RearBRIDGESTONE100NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone