Caterpillar 140M

Caterpillar 140M

Price
115,000 USD
Year
2009
Working hours
5802 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M
Categorymotor graders
Serial NumberB9D01999
Unit NumberB9D1999
Catalog NumberCU4410575
Manufacturing Year2009
Hours5802 h
CountryUnited States
LocationCheyenne, WY
Pricing
Price Excluding Tax$ 115,000
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationSNOW ARRANGEMENT
ACCUMULATORS, BLADE LIFT
ANTIFREEZE, -50C (-58F)
BLADE, 14' X 24" X 7/8"
CAMERA, REAR VISION
COMPRESSOR/TANK, AIR
CONVERTER, COMMUNICATION (CB)
COVER, HYDRAULIC OIL COOLER
COVERS, SCREEN
CUTTING EDGE, 14' BLADE
DOOR, CAB, RIGHT HAND SIDE
DRAIN, ECOLOGY, ENGINE GRAVITY
END BITS, OVERLAY
FILM, ENGINE, VHP PLUS
GLOBAL ARRANGEMENT
GUARD, SOUND
HYDRAULICS, BASE & 6 FUNCTIONS
LADDER, CAB, RIGHT HAND SIDE
LANGUAGE, ENGLISH
LIGHT, CAB, SNOW WING, RH 3X3
LIGHT,WARNING,BEACON,STROBE HS
LIGHTS, FRONT HEADLIGHTS, HIGH
LIGHTS, RIPPER 3X3
LIGHTS, ROAD 3 X 3
LIGHTS, WORK, HEEL 3X3
LIGHTS, WORK, MIDFRAME TOE 3X3
LINES, PLOW DOZER/ANGLE, 1 CIR
LINES, RIPPER
MOUNTING, FOR WARNING LIGHT
MOUNTING, FRONT LIFT
MOUNTING, SNOW WING
OIL, HYDRAULIC,ARCTIC
PRODUCT LINK, PL321
RADIO READY, ENTERTAINMENT
RADIO, 12V, AM/FM/CD WEATHERBD
RIM, 9" X 24" SP (SPARE)
RIPPER-SCARIFIER, REAR
ROLL ON-ROLL OFF
SEAT, AIR SUSPENSION, CLOTH
SHADE, SUN
SWITCH, WORK LIGHTING
TANK, FUEL, STANDARD
TIRES, 14.0R24 BS VKT 1* MP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone