Caterpillar 140M

Caterpillar 140M

Price
125,000 USD
Year
2009
Working hours
8122 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M
Categorymotor graders
Serial NumberB9M00893
Unit NumberEQN095522
Catalog NumberCU4410072
Manufacturing Year2009
Hours8122 h
CountryUnited States
LocationKearney, NE
Pricing
Price Excluding Tax$ 125,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
VARIABLE HORSEPOWERVARIABLE HORSEPOWER
LOW PROFILE CAB/ROPSLOW PROFILE CAB/ROPS
Additional InformationSNOW ARRANGEMENT
BLADE 14' X 27" X 1"
CONVERTER COMMUNICATION (CB)
COVER HYDRAULIC OIL COOLER
COVERS SCREEN
CUTTING EDGE 14' BLADE
DOMESTIC TRUCK
DOOR CAB RIGHT HAND SIDE
DRAIN ECOLOGY ENGINE GRAVITY
END BITS STANDARD
ENG S.N. KHX17303
EXTENSION BLADE 2' LEFT HAND
EXTENSION BLADE 2' RIGHT HAND
FILM ENGINE VHP PLUS
GLOBAL ARRANGEMENT
GUARD TRANSMISSION
LANGUAGE ENGLISH
HITCH TOWING
HYDRAULICS BASE & 2 FUNCTIONS
LADDER CAB RIGHT HAND SIDE
LIGHT CAB SNOW WING RH 3X3
LIGHT WARNING BEACON STROBE HS
LIGHTS FRONT HEADLIGHTS HIGH
LIGHTS RIPPER 3X3
LIGHTS ROAD 3 X 3
LIGHTS WORK HEEL 3X3
LIGHTS WORK MIDFRAME TOE 3X3
LINES RIPPER
LINES STANDARD W/O ACCUMULATOR
MACHINE ARRANGEMENT NUMBER
MOUNTING FRONT LIFT
MOUNTING SNOW WING
NO COMPRESSOR
OIL HYDRAULIC ARCTIC
PRODUCT LINK PL321
RADIO 12V AM/FM WEATHERBAND
RADIO READY ENTERTAINMENT
SEAT AIR SUSPENSION CLOTH
SWITCH WORK LIGHTING
TANK FUEL STANDARD
TIRES 14.0R24 MX XGLA2 1* MP
TRANS S.N. CZM05269
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • drivechain / tandems
  • tires
general appearance
  • YesDirt and minor oil
  • NoNo samples were taken at this time
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairMinor scratches and scuffs, normal condition for the age and hours of the machine
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • YesROPS certificate - ISO:3471-1994 / FOPS certificate - ISO: 3449-1992 Level II
  • Good
  • Good
  • Good
  • FairThe seat belt is in decent condition but has passed the five year OSHA usability date. The seat belt was manufactured in January 2009
gauges, operator station, console
  • NoNo manual with the machine
  • Yes
  • GoodThe ambient are temperature was too cold to test the A/C system but the compressor would engage when actuated
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • Yes
  • No
  • No
  • No
  • The engine conforms to 2009 US and California emission standards
  • Normal
  • Normal
  • FairNormal use
  • GoodRed, ELC
  • Good
cooling system
  • The cooler cores have some debris build up present
  • No
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Yes
  • Yes
  • Good
  • Fair
  • Good
  • Good
  • FairThe right snow plow work lamp housing is broke
transmission
  • No
  • Yes8 speed countershaft powershift
  • No
  • Transmission is likely in need of calibration as it will shift up and down through all gears in forward and reverse. But it does shift harshly / Universal joints - Good condition
  • Good
  • Good
  • Good
  • Good
  • Fair8 speeds forward
  • Fair6 speeds reverse
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • No leaks
  • Good
  • Good
  • Good
hydraulics
  • The circle drive pinion has some wear present
  • Ripper/scarifier lift cylinder - the lift group cylinder rod seals are seeping and the rod has some scoring present / Scarifier lift arms - Fair condition - The machine is equipped with a Balderson lift group - s.n - 117054 that has some P&B wear
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairThe side shift cylinder rod seals are leaking
  • Good
  • Good
blade
  • 14 moldboard and 2 RH extension / Circle - The front quarter circle segments have a noticeable amount of wear present
  • FairThe machine is currently equipped with carbide cutting edges with the customer will retain
  • FairThe sideshift cylinder arm bracket which ties it to the moldboard is loose and has a fair amount of pin bore wear present
drivechain / tandems
  • Good
  • Good
tires
  • 14.00-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterBridgestone V Steel Ultra - X5B0036691232NoNoNo
Left FrontBridgestone V Steel Ultra - X6R0021751031NoYesNo
Left RearBridgestone V-Steel Ultra - X5B0036691134NoNoNo
Right CenterBridgestone V Steel - s/n - X5B0040221341NoNoNo
Right FrontBridgestone V Steel - X0M003730825NoYesYes
Right RearBridgestone V Steel - s/n - X5B0036451341NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone