Caterpillar 140M

Caterpillar 140M

Price
99,900 USD
Year
2008
Working hours
7650 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M
Categorymotor graders
Serial NumberB9D00689
Unit Number15G07785
Catalog NumberCU2288206
Manufacturing Year2008
Hours7650 h
CountryUnited States
LocationBozeman, MT
Pricing
Price Excluding Tax$ 99,900
Tax-
Price Including Tax-
Features
Additional InformationKIT, M SERIES MG CRO
LADDER, CAB, RIGHT HAND SIDE
LANGUAGE, ENGLISH
LIGHT, CAB, SNOW WING, RH 3X3
LIGHT, WARNING, BEACON, ROTATE
LIGHTS, FRONT HEADLIGHTS, HIGH
LIGHTS, RIPPER 3X3
LIGHTS, ROAD 3 X 3
LIGHTS, WORK, HEEL 3X3
LIGHTS, WORK, MIDFRAME TOE 3X3
LINES, RIPPER
MIRRORS, OUTSIDE HEATED 24V
MOUNTING, CAB ROOF ACCESSORIES
MOUNTING, FOR WARNING LIGHT
MOUNTING, SNOW WING
NON ALL-WHEEL DRIVE
OIL, HYDRAULIC
RADIO READY, ENTERTAINMENT
RADIO, 12V, AM/FM WEATHERBAND
ROADING ARRANGEMENT
ROLL ON-ROLL OFF
SEAT, AIR SUSPENSION, CLOTH
SHADE, SUN
STARTING AID, ETHER
SWITCH, WORK LIGHTING
ACCUMULATORS, BLADE LIFT
AIR CONDITIONER WITH HEATER
ALTERNATOR, 150 AMP (AC)
ANTIFREEZE, -50C (-58F)
BATTERIES, EXTREME DUTY
BLADE, 14' X 27" X 1"
COMPRESSOR/TANK, AIR
CONVERTER, COMMUNICATION (CB)
COVERS, SCREEN
CUTTING EDGE, 14' BLADE
DOOR, CAB, RIGHT HAND SIDE
DRAIN, ECOLOGY, ENGINE GRAVITY
END BITS, STANDARD
ENG S/N KHX09280
EXTENSION, BLADE, 2' LEFT HAND
FAN, DEFROSTER, REAR WINDOW
FILM, ENGINE, VHP PLUS
GLOBAL ARRANGEMENT
GUARD, DEBRIS
HEATER, ENGINE COOLANT, 120V
HITCH, TOWING
HYDRAULICS, BASE & 4 FUNCTIONS
INSTALLATION, ACCUGRADE READY
KIT, CD610 DISPLAY M
TANK, FUEL, STANDARD
TIRES, 14.0R24 MX XGLA2 1* MP
TRANSMISSION, AUTOSHIFT
WINDOWS, SIDES W/WIPER, & REAR
WIPER/WASHER, REAR
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • steering
  • hydraulics
  • blade
  • comments, misc. repairs, general remarks
  • drivechain / tandems
  • ripper
  • snow wing
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairModerate sun fade and lower end rock chips
  • Good
  • Good
  • Good
  • Good
  • FairLeft cab entry bent
  • Yes
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • GoodMinor sun fade
  • Fair
  • Good
  • FairDirty- see photos
  • GoodAm-Fm stereo
  • FairModerate arm rest wear
engine
  • See photos- last serviced at 7325 hours in 11-2017? Visual sign of seal seep on rear of air compressor and pan seal.
  • Batterys to weak to start unit- master switch was in on position-
  • See photos- visible signs of exhaust seep and fluid running down main cooler hose.
cooling system
  • FairBottom of AC condensor fins are wet
  • Fair
  • Good
electrical, starting and charging system
  • PoorTo weak to read hour meter- would not even power up LCD display.
steering
  • Good
  • Good
  • Good
  • GoodRcenet new main cross bar and tie rod ends.
  • Good
  • Good
  • See photos- the steer cylinder rod end grease seals are worn and have several tears.
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • See photos- the lower blade side shift wiper seal is seeping
blade
  • Good
  • Good
  • Fair
  • Fair
  • Fair
  • GoodSee photos- minor ring gear teeth edge and bull drive gear wear.
comments, misc. repairs, general remarks
  • Bzm store 2-12-2019 / Bad Batterys
drivechain / tandems
  • No visible seeps or leaks
ripper
  • No shanks- but equipped with 8 scarifiers on 2-12-19
snow wing
  • Snow wing right side hydraulics are plumbed and capped off.
tires
  • Yes
  • New = 30/32 and 50%= 15/32
  • RF has moderate side wall cut and heavy shoulder wear- see photos
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Center15
Left Front23
Left Rear25
Right Center12
Right Front10
Right Rear12
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTOR & EQUIPMENT CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202 ext 235
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone