Caterpillar 140M

Caterpillar 140M

Price
147,505 USD
Year
2011
Working hours
5095 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M
Categorymotor graders
Serial NumberB9D02887
Unit NumberB9D2887
Catalog NumberCU2160054
Manufacturing Year2011
Hours5095 h
CountryUnited States
LocationKalkaska, MI
Pricing
Price Excluding Tax$ 147,505
Tax-
Price Including Tax-
Features
Additional InformationHI PROF, AC, BLD FLOAT, JOYSTK CTRL, 12' BLD, BASE+5, PRODUCT LINK, 14.0R24 TIRES~50%, FRONTS~85%
PLEASE CALL FOR MACHINE LOCATION
CONDITION & HOURS SUBJECT TO CHANGE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • drivechain / tandems
  • tires
general appearance
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodFADED, SLIGHT SCRATCHES AND RUST PRESENT
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Good
gauges, operator station, console
  • Yes
  • No
  • No
engine
  • YesSLIGHT; NORMAL FOR HOURS/AGE
  • No
  • Yes
  • No
  • No
  • No
  • NORMAL
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • GoodSLIGHT PLAY PRESENT IN THE TRUNION CAPS
  • Good
  • Good
blade
  • Good
  • Good
drivechain / tandems
  • Good
tires
  • 50%, FRONTS~90%
  • 17.5-25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontUnicure2890NoYesNo
Left RearUnicure1260NoYesNo
Right FrontUnicure2890NoYesNo
Right RearGoodyear1630NoYesNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone