Caterpillar 140HNA

Caterpillar 140HNA

Price
75,000 USD
Year
2002
Working hours
8146 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140HNA
Categorymotor graders
Serial Number9TN01489
Unit NumberEQN100501
Catalog NumberCU4449885
Manufacturing Year2002
Hours8146 h
CountryUnited States
LocationOmaha, NE
Pricing
Price Excluding Tax$ 75,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
VARIABLE HORSEPOWERVARIABLE HORSEPOWER
LOW PROFILE CAB/ROPSLOW PROFILE CAB/ROPS
Additional Information140H NA VERSION MOTOR GRADER
AIR CONDITIONER WITH HEATER
ALTERNATOR 100 AMP
BATTERIES HEAVY DUTY
BLADE 14' X 27" X 1"
ENG S/N: 6NC32147
ENGINE VHP AND LOW EMISSIONS
EXTENSION BLADE 2' LEFT HAND
FAN DEFROSTER REAR WINDOW
HEATER ENGINE COOLANT 120V
HYDRAULICS BASE & 2 FUNCTIONS
LIGHTS CAB MOUNTED
LIGHTS WORK
LINES PLOW/DOZER LIFT-RIGHT
MIRRORS OUTSIDE MOUNTED
POWER PORT 12V ACCESSORY LP
PROVISION WARNING LIGHT
RADIO READY ENTERTAINMENT
RIPPER-SCARIFIER REAR
SPEEDOMETER/TACHOMETER
STARTING AID ETHER
TIRES 14.0R24 MX XGLA2 1* MP
TRANS S/N: 4MY13499
WIPER/WASHER REAR LP
FAN DEFROSTER FRONT WINDOW
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • drivechain / tandems
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPaint is scratched and has some surface rust
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesMachine needs washed and cleaned
  • No
safety items
  • PoorAlarm is inoperable
  • Good
  • Good
  • Good
  • Yes
gauges, operator station, console
  • GoodAmbient air temperature was too cold to test properly
  • FairHVAC console panel has a hole in the face
  • Good
  • Good
  • Good
  • FairFront glass is sand pitted
  • Good
  • Good
  • Good
  • Yes
  • Yes
engine
  • FairDusty
  • GoodRed
  • Good
  • No
  • Yes
  • No
  • NoOil pan and one remote oil filter hose are leaking. Governor housing is seeping
  • No
  • Belts/Pulleys - Good condition
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • NoCooling system looked to be in need of a flush and refilled with new coolant
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • FairLeft rear work light is broken
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesTwo transmission hoses on the left side of the transmission are leaking
  • YesGood condition
  • No
  • Universal joints - Good condition
steering
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Holding 2nd gear / No leaks
hydraulics
  • FairCylinder is leaking and needs resealed
  • Good
  • FairLeft side control valve is seeping between section
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Circle, Shoes & Plates - Good condition
blade
  • Good
  • FairEdges are crown
  • FairCenter of frog is worn near the edge mount holes in spots
  • 14 - Blade lift yokes and trunions have some play in them. Draft bail has some play in it
drivechain / tandems
  • Good
  • Good
  • Good
tires
  • 14.00R.24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterMichelin Sno Plus - XTS0102L7A18NoNoNo
Left FrontBridgeston - X0j00070618NoNoNo
Left RearMichelin Sno Plus - XTL0028L4A27NoNoNo
Right CenterMichelin Sno Plus - CTS0120L9A27NoNoNo
Right FrontBridgestone - X0J00107318Yes
Right RearMichelin Sno Plus - ETL0138L7A27NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone