Caterpillar 140 H

Caterpillar 140 H

Price
120,000 USD
Year
2007
Working hours
10700 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140 H
Categorymotor graders
Serial NumberCCA03794
Unit Number590460
Catalog NumberCU4447743
Manufacturing Year2007
Hours10700 h
CountryUnited States
LocationSalem, VA
Pricing
Price Excluding Tax$ 120,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PUSHBLOCKPUSHBLOCK
RIPPERRIPPER
ENGINEENGINE
Additional Information**

14' MOLDBOARD
AIR DRYER
140H MOTOR GRADER
ACCUMULATORS, BLADE LIFT
AIR CONDITIONER WITH HEATER
BATTERIES, HEAVY DUTY
BLADE, 14 X 24 X 7/8
CUTTING EDGE
END BITS, OVERLAY
ENGINE, TRIPLE HP SETTING
FAN, DEFROSTER, FRONT WINDOW
FAN, DEFROSTER, REAR WINDOW
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, BASE
LIGHT, WARNING, CAB MOUNTED
LIGHTS, CAB AND BAR MOUNTED
LIGHTS, WORK
MIRRORS, OUTSIDE MOUNTED
PUSH PLATE, COUNTERWEIGHT
RADIO READY, ENTERTAINMENT
RANSMISSION AND DRIVE LINE
RIPPER-SCARIFIER
SPEEDOMETER/TACHOMETER
STARTING AID, ETHER
TIRES, 14.0-24 GY SGG 12PR MP
WINDOWS, LOWER OPENING
WIPER/WASHER, REAR, LP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Matthew Walent
Telephone:+1 540 940 8049
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone